Clamping, supporting and aligning of non-parallel and uneven surfaces is greatly simplified with the use of Wixroyd self aligning pads and thrust screws. Available with ridged faces for improved holding of cast components, or plastic faces for holding of more delicate parts.
A ball ended thrust screw with hex socket suited for clamping, tightening or supporting of surfaces that are not exactly parallel.
These ball ended thrust screws have a fine thread for precise adjustment and is ideal supporting work pieces.
Headless thermoplastic ball ended thrust screw is suited to work with softer materials which can be marked whilst being held in position.
The flat surface of the ball features a ribbed design providing an alternative surface for better grip. Sizes included in the standard range are M8- M24.
Ball ended thrust screws with thermoplastic balls are used for brittle, pressure sensitive parts. Main housing is available in steel or stainless steel.
A headed thrust screws range including round ball, flat ball, ribbed ball and two main material types. All variations come with a hex socket in the head of the component.
Headed and headless thrust screws in steel and all balls come secured against full rotation. Includes round, flat and ribbed ended balls.
Headed and headless thrust screws in stainless steel and all balls come secured against full rotation. Standard sizes across range include M6 - M16.
Round solid carbide gripping pads, for mounting into fixtures where you need safe holding without distortion. Especially suitable for clamping cast and forged parts.
Solid carbide tipped grippers in a steel body. Suitable for chicks, vices and robotic grippers for safe holding without distortion.
34000 to 34060 - Self-aligning Thrust Screws M6 to M24, ideal for clamping or supporting non-parallel surfaces.
34080 to 34210 - Self-aligning Pads, both male and female mounting; ideal for taking-up part variation in fixtures.
34140 to 34160 - Thrust screws, with either brass or thermoplastic pads are suitable for gentle clamping and positioning of more delicate parts.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.