Index Plungers
Great Products
Low Prices
Wixroyd Index Plungers are used in a wide range of applications for locating, positioning, indexing and positive locking.
Call us for technical support or product selection:
+ 44 (0)1483 266 777
Call us for technical support or product selection:
+ 44 (0)1483 266 777
Wixroyd, Making Finding the Difficult Easy

We are continuously developing an extensive range of CAD models. Visit regularly to see the latest work, or contact us for our full CAD library.

Wixroyd International Ltd
Alexia House
Little Mead Industrial Estate
Cranleigh
Surrey, GU6 8NE (UK)
Telephone 0845 26 66 577
or + 44 (01483) 266 777
Fax 0845 26 66 578
or + 44 (01483) 266 778
Email info@wixroyd.com
- Ideal indexing mechanisms for high tolerance applications
- Precise finish of both pin and matching bush guarantees high repetition accuracy up to tol. n6
- Tapered model accommodates mis-alignment of parts
- M12 to M20 in free cutting steel and AISI 303 stainless
- Ideal for easy actuation - simply push or turn lever by 180° to retract pin
- A notch at the end of the stroke locks the lever in place
- Economic price - perfect for less precise applications
- Plunger activated by pulling the ring back to retract pin
- Release ring and pin returns
- Smaller body dimensions make it ideal for applications with restricted space
- Economic model offering both locking and non-locking versions
- Pull out handle and turn 90° to lock, turn a further 90° to release
- Smaller body dimensions make it ideal for applications with restricted space
- Suited for use in thin walled parts and assemblies such as electrical enclosures
- Easily mounted through a short thread - M8 to M10 - with compact length of only 21mm
- Locking and non-locking models available
- AISI 303 stainless and free cutting steel models provide robust indexing and locking
- Compact in length compared to standard Index Plunger, due to integrated locking mechanism under the pull knob head
- Available in thread sizes M8 - M16
- AISI 303 and free cutting steel models provide robust indexing and locking
- Our standard Index Plunger has a longer body with exposed locking notch for easy visibility
- Available in thread sizes M8 - M16
- Suited to sheet metal applications, this model has a plain body of free cutting steel which easily takes to weld
- Available both with and without grip
- This allows attachment of own grip in metal or other to suit application
- Compact in design, these flanged index plungers are for use on thin walled parts
- Locking and non-locking versions are available
- See also part 32770 for thin walled model - with no visible mounting flange
Wixroyd





Wixroyd