Quick Stock/Price Check

Quick Order

Contact us now to receive your free copy of our extensive Catalogue. Covering thousands of products, the Standard Parts Handbook is the essential design and workholding guide.

standard parts and access components catalogues

Request your FREE Catalogue

How to

To help you select the most suitable model, consider the following aspects of your application:

  • Uneven floors - consider articulating feet.
  • Hygiene levels - stainless for wash down environments.
  • Loads - a range of parts with different load capacities.
  • Risk of machine movement -consider bolt-down feet.
Product links
  • Need to reduce high levels of machine vibration? Wixroyds Anti-Vibration Mounts offer the best solution. Dampening vibration due to the elasticity and incompressibility of the rubber, click here.
  • Adjusting machines under high load? No Problem. Precision Levelling Adjusters nos. 6200-6216 are the ideal solution, click here.
Applications

A wide range of possible uses for levelling feet:

  • Furniture and shop fitting applications.
  • Vending and dispensing machines.
  • Special purpose machinery.
  • Food and drink processing machinery.
  • Heavy duty machinery mounting and many more applications.
Technical links

You may find some of our other products of interest:

Contact us

Wixroyd International Ltd
Alexia House
Little Mead Industrial Estate
Cranleigh
Surrey, GU6 8NE (U.K.)

Telephone 0845 26 66 577
Fax 0845 26 66 578

Sign Up for Our Newsletter

This site works better with javascript enabled.

Levelling Feet

Bolt Down Levelling Feet
34712 Bolt Down Levelling Feet
Ideal for applications where machines, or equipment may be exposed to external interference such as accidental knocking or bumping by other objects e.g. trolleys or forklift trucks. Provides added peace of mind in active work places.
 
Machine Mounts
3490 Machine Mounts
Provide an excellent combination of articulation of movement with some anti-vibration dampening, this most popular variety combines the two essential characteristics for securely mounting machines and other equipment. Suitable for a wide industrial use.
 
Plastic Levelling Feet
34721 Plastic Levelling Feet
The most cost effective of solutions offering a wide angle or articulation of up to 20 degrees. The light weight but robust foot of reinforced nylon offers a staic load capacity of up to 600 Kg each. Available from M6 to M24 thread.
 
Stainless Steel Levelling Feet
34711 Stainless Steel Levelling Feet
Essential in applications such as food and drink processing, or medical and pharma. industries. Wixroyd are able to offer fully stainless steel models (AISI 303), or alternatively stainless threads with reinforced nylon bases.
 
Steel Levelling Feet
34701 Steel Levelling Feet

Our robust steel levelling feet can with stand static loads up to 65kN or 6000 Kg and are ideal for heavy duty machining and engineering environments, with articulation of up to 15 degrees they can accommodate very uneven industrial surfaces.

 

 
Thread Inserts
3469 Thread Inserts
Many applications make use of extruded steel or aluminium tubing or box section. For these situations Wixroyd can offer a number of quick-fix solutions for installing threaded levelling feet. Our threaded push-fit inserts range from M8 to M24 .
 
Fixed and Non Tilt Feet
3461 Fixed and Non Tilt Feet
For the very simplest of applications which are under light loads, our Fixed and Non-Tilt Feet can offer the best solution. Their small thread length provides a suitably small range of adjustment of the machine or equipment.
 
Anti-Vibration Mounts
6130 Anti-Vibration Mounts
Vibration in an application can be extremely undesireable, not only causing disruption but additionally damage. The solution can often be found in anti-vibration elements whose elasticity and incompressibility can isolate damaging vibration.
 
Precision Levelling Adjusters
6200 Precision Levelling Adjusters
Wixroyd precision levelling adjusters enable accurate levelling, locating and adjusting under heavy loads. Precise height adjustment through the head and an articulated mounting ball providing up to 4 degrees of movement on non-parallel surfaces.
Website development by Guidance, Database Publishing Specialist.
Hide message