Levelling Feet are height adjustable supports for equipment or machinery. Adjustable Levelling Feet have varying degrees of articulation providing angular adjustment, whilst the use of hex nuts up the threaded stud provide height adjustment. Fixed Levelling Feet provided a basic support that doesn’t require any angular adjustments. Available in steel and stainless bases for more heavy-duty applications and more economical plastic base for lighter-duty applications.
Our machine mount 34900 is suitable for machinery with low frequency vibrations and for irregular floors. Rubber pad comes with an anti-slide cavity.
Coming with a steel stud and polyurethane base, it has little deflection and maximum adherence due to the shape of its base. Designed for heavy machining.
To ensure you select the most suitable levelling feet for your application consider the following questions:
Fixed Feet
Articulating Levelling Feet
Machine Mounts
Fulcrum Screw
Articulation
Standard Nylon Base
Anti-slip Base
Bolt Down Base
Hygienic Seal
Hex for Easy Installation
Weldable insert
Holow section insert
Hollow section bushed insert
Steel thread - Nylon base
Stainless thread - Nylon base
Steel thread -Steel base
Stainless thread - Stainless base
If you require greater loads or need a solution for an application exposed to extreme vibrations consider the products below.
For applications under greater loads and requiring increased precision of adjustment see our range of Precision Height Adjusters
For applications exposed to extreme vibrations see our range of Anti-Vibration Mounts
Are Levelling Feet adjustable?
Some levelling feet are fixed and some are adjustable. The adjustable versions are easy to spot on our data sheets as they would display the range of motion in which the threaded stud can pivot from the centre point of the base. This is achieved by a ball on the end of the threaded stud locating in a socket in the base. With regards to height, with the aid of a lock nut on the thread, the machine or component being levelled, the foot can be loosened or tightened to get the desired height off the fllor and then 'locked' in place with the aid of the lock nut.
What are the benefits of Levelling Feet?
Machinery placed on an an uneven surface can become susceptible to damage but by installing levelling feet you can overcome this issue. Installing levelling feet also guards against personal injury risks associated with machines tipping over, and even vibration-related injuries. Installing leveling feet is a much more cost-effective option than having to replace broken equipment.
Can Levelling Feet reduce noise?
Machines mounted on an uneven or unbalanced surface can cause significant vibrations that can lead to extreme noise. At Wixroyd we offer levelling feet complete with a plastic base or rubber pad that absorbs these unwanted vibrations, thus reducing noise and contributing to a safer and quieter production environment.
Do your Levelling Feet with rubber pad inserts leave a mark?
No, Our levelling feet 34751, 34752 and 34780 are non marking.
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.