The Wixroyd range of Lid Stays consist of mechanically actuated stays to securely hold open doors and panels. We offer sprung loaded Lid Stays to assist in the opening and controlled closing of lids; Lid Stays with a positive lock out mechanism to enable easy access under panels, Lid Stays with multiple opening positions; especially use full for vents. In addition, our range of Soft Down Stays offer controlled closing or opening of light weight to medium duty lids. CAD models are available for Wixroyd components – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Made in Steel, Fitted with positioning spring and steel ball at pivot point to provide positive stop. Right and left handed available.
Made in Steel, Zinc Plated. Right and left handed available. Ideal for screw or weld-on mounting.
Right or left handed, please refer to table. Ideal for screw or weld-on mounting.
Made in Stainless Steel, AISI 304. Spring mechanism assists lifting door and holds in open position.
Made in Steel. Universal for right and left hand applications. Ideal for screw or weld-on applications.
Made in Stainless Steel, AISI 304. Universal for left and right hand applications. When open, stay has a stop to hold the door open.
Made in Stainless Steel, AISI 304. Universal left or right hand. Stay length can be adjusted from min. 134 to max. 184mm.
Positive stop keeps lid open. Compact design. Universal for right and left hand applications.
Universal left or right hand application. Max. load Kg is per stay. Only one stay required per lid. Stay has positive stop to hold lid in fully open position. For use with piano or butt hinge.
When fully extended stay is mechanically locked. Push locking button in-ward to release the stay. Universal for right and left hand applications.
Fitted with positioning spring and steel ball at pivot point to provide positive stop.
Plastic bushings and end caps minimise particle displacement making the stay suitable for clean room, semi-conductor and food industry applications.
Mechanically locks door at fully open position. Lever will remain in unlocked position until the door is returned to fully open.
Downward opening, short arm soft opening stays. 90° opening angle.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.