Magnetic one-touch fasteners are especially good for fastening panels and covers, the use of magnetic force for fastening means no special tools are required to access the application. Available in stainless and nickel-plated steel in pull clamp and simple magnetic hold designs. They are limited to installation on panels of 6 – 20mm in thickness, and it is worth noting that the locating bush associated with the pin that is the magnetic component.
Pull clamping fasteners on the other hand work by a pin forcing clamping wedges to spread, which pulls two surfaces together for secure fastening. This gives it a unique function by locking and clamping simultaneously. Actuating the button will retract the pin and thus the wedges, releasing the clamping of the two surfaces. This makes them suitable for securing panels and enclosures of 3 to 12 mm.
Our technical support team are happy to help with advice on whether magnetic or pull clamping one-touch fasteners are appropriate for your application.
Magnetic holds designed for use in conjunction with magnetic one-touch fasteners 33956. Provides secure fastening of panels whilst allowing for easy access.
Magnetic one-touch fasteners ideal for use with covers and panels of 2 - 6mm in thickness. Made from stainless steel with a neodymium magnet.
Pull clamping action one-touch fastener with push button lock, best used with locating pins for accurate locating. Whole fastener is made from stainless steel (SUS 303).
Handle styles include button and quarter turn for quick fasteneing. Visual on/off feature available with quarter turn handle.
Ball bearings in the receptacle clamp onto the shaft of the pin to secure. Receptacles come in mechanical and safety release models.