Quick Stock/Price Check

Quick Order

Contact us now to receive your free copy of our extensive Catalogue. Covering thousands of products, the Standard Parts Handbook is the essential design and workholding guide.

standard parts and access components catalogues

Request your FREE Catalogue

How to

To be confirmed.

Product links

To be confirmed.

Applications

To be confirmed.

Technical links

To be confirmed.

Contact us

Wixroyd International Ltd
Alexia House
Little Mead Industrial Estate
Cranleigh
Surrey, GU6 8NE (U.K.)

Telephone 0845 26 66 577
Fax 0845 26 66 578

Sign Up for Our Newsletter

This site works better with javascript enabled.

Rollers and Bumpers

Mini-Rollers, up to 2.5" dia.
6060 Mini-Rollers, up to 2.5" dia.
Available in black neoprene, white nitrile and urethane these mini rollers are useful in a variety of applications to protect delicate or fragile components running on conveyors etc. Diameters of 1.5 to 2.5 inches are available in a range of hardnesses.
 
Solid Rollers, up to 4" dia.
6072 Solid Rollers, up to 4" dia.

Available in both 2.5 and 4 inch dia these durosoft rollers have excellent general resistance and tear resistance, ideal for moving components. They are also widely used for material and component handling in automated processes.

 
Finned Rollers, up to 4" dia.
6082 Finned Rollers, up to 4" dia.
Finned rollers ranging from 2 to 4 inches diameter, are chemical resistant and non-marking. They are suitable for applications where part protection and appearance are critical. Avaiable in a range of hardnesses from 20 to 60 durometer. heat resistant -5 to + 93 cel.
 
Round Bumpers
6088 Round Bumpers
Metric round bumpers and stops in a variety of configurations, a steel core with black neoprene or urethane molding either as round stops of rectangular bumpers. Use to guard, stop and allign components during assembly.
 
Square Bumpers
6090 Square Bumpers
Our other shaped bumpers are rectangular and square, supplied in metric sizes upto 63 mm wide. Available in black neoprene and urethane with heat resisitance from -18 to +93 cel., these are ideal for part protection through stages of manufacture.
 
Impact Plates
6160 Impact Plates
Neoprene rubber on a blank metal plate which can be drilled to suit your specifications. Availalbe in 60 shore rubber on zinc plates steel, it comes with a static load of 2500 daN to 10000 daN. Further sizes available on request.
 
Wide Range of Anti-Vibration Parts
6104 Wide Range of Anti-Vibration Parts
Vibration of machines can be extremely undesireable, often damaging expensive machinery. We have a wide range of components designed to manage and contain vibration, from anti-vibration mats to anti-vibration feet as well as anti-vibration cylinders.
 
Wide Range of Transfer Rollers
6700 Wide Range of Transfer Rollers
Our cup rollers are cost effective and lightweight, and are availalbe in stainless or zinc plated steel. Load capacity from 70N to 2000N. Provides smooth transfer of parts along assembly lines. Ideal in combination with rollers and bumpers.
 
 
Website development by Guidance, Database Publishing Specialist.
Hide message