Glass Door Hinges
inset type - s/s
Price & Availability | CAD | Order No. | Type | a | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T2400.AW0010 | Right | 4 | 25.0 | ||||||||||||||||||||||||||||||||||||||
T2400.AW0020 | Left | 4 | 25.0 | ||||||||||||||||||||||||||||||||||||||
£ 4.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
T2400.AW0110 | Right | 9 | 25.5 | ||||||||||||||||||||||||||||||||||||||
£ 4.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
T2400.AW0120 | Left | 9 | 25.5 | ||||||||||||||||||||||||||||||||||||||
£ 4.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
T2400.AW0990 | - | - | 5 | ||||||||||||||||||||||||||||||||||||||
£ 4.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hinge Body: Steel, black finish
Support: Polypropylene (PP), black finish
Screw: Steel, black finish
Socket: Polyamide (PA), black finish
Please use in pairs. Can not be used seperately.
Left: For left-lower/right-upper
Right: For right-lower/left-upper
Door width: Max. 450
Door Height: Max. 700
Glass Thickness: 4,5
Door Weight: Max. 4kg/pair
T2400.AW0010 and T2400.AW0020 should be used with the socket.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.