Price & Availability | CAD | Order No. | Type | d1 h9 |
d3 | b1 | b2 | b3 | b4 -0,2 |
h1 | h2 | k1 ±0,05 |
k2 | k3 | k4 | l1 | l2 min. |
Spring load* f1 N ƒ |
Spring load* f2 N ƒ |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32540.W0304 | Non Locking | 4 | 14 | 16,5 | 22 | 6 | 3,3 | 4,0 | 7,0 | 14 | 4,0 | 8 | 4,5 | 34,5 | 4 | 3 | 12 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 5.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0305 | Non Locking | 5 | 18 | 22,0 | 28 | 8 | 4,3 | 4,5 | 9,5 | 18 | 5,0 | 10 | 7,0 | 45,0 | 5 | 5 | 24 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 5.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0306 | Non Locking | 6 | 24 | 27,5 | 32 | 10 | 5,4 | 5,0 | 10,5 | 21 | 5,5 | 12 | 10,0 | 57,5 | 6 | 5 | 21 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 6.52 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0308 | Non Locking | 8 | 30 | 33,0 | 34 | 12 | 5,4 | 6,0 | 12,5 | 23 | 5,5 | 12 | 15,5 | 71,0 | 8 | 6 | 22 | 58 | ||||||||||||||||||||||||||||||||||||||
£ 7.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0310 | Non Locking | 10 | 30 | 35,0 | 39 | 14,5 | 6,5 | 6,0 | 14,5 | 27 | 6,0 | 15 | 13,5 | 75,0 | 10 | 4 | 25 | 83 |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply springs back when pull ring released.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB496138
Company VAT number 210267705
For other bank details visit our FAQs page.
The very best of our Standard Parts and Access Components product ranges combined to create an unbeatable Range of Endless Possibilities catalogue - one comprehensive 1,088 page guide bringing together over 20,000 products in one single handbook.