Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Malleable cast iron straight cranked handles. Made to DIN 469. Corresponding handle: 75060.
Precision casted stainless steel crank handles. Flat side of hub is machined.
Offset malleable cast iron cranked handles made to DIN 468. Corresponding handles: 75060.
Thermoplastic cranked handles with rotating grip. Special bars, keyways, screw holes etc. available on request. Corresponding machine handles: 75120.
Thermoplastic cranked handles with rotating grip with circular bore. Special bars, keywos, screw holes etc. available on request. Corresponding machine handles: 75120.
Circular bore cranked handles with fold-away grip. Special inch and metric bars, keyways, set screw holes etc available on request.
Thermoplastic rotating gip cranked handles. Special bars, keyways, screw holes etc. available on request.
Fold-away rotating grip cranked handless with circular bored. Grip can be retracted after use for safety.
Moulded thread cylindrical handles made from duroplast. Special sizes and colours available on request, subject to minimum order quantity.
Self locking cylindrical handles with plain bored. Made from phenolic plastic. Special sizes and colours available on request, subject to minimum order quantity.
Black duroplast revolving handles with zinc plated steel stud. Metric sizes.
Steel rotating handles made to DIN 39 (fixed versions also available to DIN 98.
Black, duroplast revolving handles with zinc plated steel stud. Special sizes and colours available on request, subject to minimum order quantity.
Matte black duroplast roating handles with steel stud & housing. Temperature resistant to 80°C. For stainless versions see 75130.
Fold-away rotating handles made from matte black thermoplastic with steel stud & housing. Stainless versions also available. The handle is spring loaded for quick return.
Fold-away rotating handles with steel stud and retractable mechanism. Handle spring loaded for quick return. Custom colours are available on request at minimum order quantities.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.