Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Symmetric torque friction hinges with a torque of 0,05 to 3,80 Nm.
Asymmetric torque friction hinges with a torque of 0,5 - 1 Nm. Left and Right hand.
Asymmetric torque friction hinges with a torque of 0,5 - 1,1 Nm. Counter bored.
Counter and plain bore friction hinges with a torque of 0,0 - 3,5 Nm.
Black asymmetric torque friction hinges with a torque of 0,0 - 3,5 Nm. Countersunk and plain
Asymmetric torque friction hinges. Torque available from 0,0 - 4,5 Nm. Plain bore.
Asymmetric torque friction hinges - 0,0 to 3,4 Nm. Plain bore.
Asymmetric torque friction hinges - 0,0 - 3,4 Nm. Counter sunk.
Asymmetric torque friction hinges from 0,0 - 3,4 Nm. Counter sunk and plain bore.
Asymmetric torque friction hinges. Right and left hand available.0,0 - 4,5 Nm.
Symmetric torque friction hinges with a torque of 2,5 to 5,0 Nm. Shaft rotation of 90° and 360°
Constant torque friction hinges for screw mounting. Made from polish stainless steel (AISI 304 and 303), for holding a lid or door in position in corrosive environments.
Uni-directional torque dampers. 115o opening angle. Provides a smooth and quiet motion of lids, covers, etc.
Part no. | Torque type | Shaft rotation | Torque Nm | Torque Nm |
![]() | Symmetric | 360° | 0,05 to 3,80 | ![]() |
![]() | Symmetric/ Asymmetric | 360° | 0,2 to 1,1 | ![]() |
![]() | Symmetric/ Asymmetric | 360° | 0,2 to 1,1 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 4,5 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 3,4 | ![]() |
![]() | Symmetric/ Asymmetric | 270° | 0,9 to 4,5 | ![]() |
![]() | Symmetric | 270° | 3,5 to 7,0 | ![]() |
![]() | Symmetric | 270° | 2,5 to 5,0 | ![]() |
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible