Thin wall installation index plungers are compact or miniature sized versions of our standard index plunger range. They are excellent for for positioning and indexing the thinnest of materials. They are most commonly used for sheet metal assemblies, such as shopfitting displays and electrical cabinets or enclosures. Wixroyd's thin wall index plungers utilize a pull grip design and are available with blackened steel, stainless steel or galvanised steel bodies as well as with a hexagon collar for improved leverage when needed.
We offer free CAD files for downloading with majority of our index plunger products to save you time planning your project.
An extra fine threaded mini index plunger, for installating on the thinest of sheet metal.
Like the other mini index plungers this fine threaded mini index plunger has locking and non-locking models available. Galvanized steel and stainless steel pins.
Coarse threaded mini index plunger, available in stainless steel or free cutting galvanised steel. Particularly suited for use on sheet metal assemblies; e.g Shopfitting displays.
For applications demanding only fully stainless components such as food/drink and pharmaceuticals. Locking and non-locking.
Short bodied index plungers for compact applications. Available in locking & non-locking models. Hexagon collar improves leverage for secure installation.
A miniature steel plunger that is designed for use with panels/walls 1 to 5mm thickness.
A ball end and slot spring plunger available in steel and stainless steel with sizes starting from M2 upto M24. Increased spring strength variations provided within the standard range.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Steel with plastic grip
Stainless with plastic grip
Stainless body and grip
Locking (park)
Non-locking (spring back)
Push pull
Lever grip
T-handle
Standard grip
Pull ring
Threaded for bespoke handle
Fine threaded (standard)
Coarse thread
Flange mount
Thin walled parts
Weldable
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.