Wixroyd are constantly updating our extensive range of products and we would like to introduce you to the Expander Fit Spring Plunger (32302), the body comes in black thermoplastic with either a hardened steel (1.3505) or white thermoplastic ball bearing. The unique design flexes to expand and contract to fit in a location where bore tolerances are as wide as +0,2mm, they are especially suited to installations that have plastic moulded components where the hole and bore precision is not high. The unique advantages of our Expander Fit Spring Plungers are the speed and flexibility in production and assembly, they help to remove the need and cost of high tolerance machining and workpiece preparation and have an easy push fit installation that requires no special tools or punches.
Further information:
Click here for the product page
Typical, unmachined plastic injection moulded hole can vary widely in accuarcy, with sidewalls often varying by ± 1 to 2°.
Unique body design flexes to expand and contact to fit in location bore tolerances as wide as +0,2mm. Especially suited to installation in plastic moulded components where hole and bore precision is not high.
Expands/contracts to fit a range of hole tolerances from =0 to=0,2.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible