In keeping with the constant need of up to date and new products Wixroyd have extended their range of Ball Lock Pins to include a contoured handled Titanium pin (33196). Titanium ball lock pins stand out due to the positive features they have, such as 40% lighter weight compared to the comparative steel version and are complete corrosion resistant. The part allows for quick fastening, locking, adjusting, changing and securing in areas that require lightweight construction, chemical manufacturing and maritime environments. It is a single piece contoured design for application that have limited space and a temperature resistance up to 400°C that is designed to have no danger of parts coming away from the pin. We can also provide you with suitable lanyards (33250.W0970 and .W0974 only) and easy to install locating bushes (.33248).
Further information:
Click here for the product page
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible