Inside Diameter (d2) | Tolerances | Inside Diameter (d1) | Tolerances |
from 8mm to 15mm | -0/+0,15 | From 16mm to 30mm | -0/+0,10 |
From 16mm to 25mm | -0/+0,30 | From 31mm to 70mm | -0/+0,15 |
From 26mm to 50mm | -0/+0,30 | From 71mm to 100mm | -0/+0,10 |
Over 51mm to be defined | - | Over 101mm to be defined | - |