Products | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
B1450 - Swing Handles - Cam Control - Sliding Cover | 40mm Euro | Die-Cast Zinc | 1-point 2-point | Inside Gasketing | W/O Projection | |
B2450 - Swing Handles - Rod Control - Sliding Cover | Padlockable | Die-Cast Zinc | 1-point 2-point 3-point | Inside Gasketing | W/O Projection | |
B4604 - Cam Latch - Concealed T-handle, Vertical | Padlockable | Aluminium | 65 | 1-point 2-point 3-point | Inside Gasketing | |
B4703 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Steel | 1-point | Inside Gasketing | ||
B4713 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Steel | 1-point | Inside Gasketing | ||
B4733 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Steel | 1-point | Inside Gasketing | ||
B4750 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Polyamide Plastic | 1-point | Inside Gasketing | ||
B4752 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Polyamide Plastic | 1-point | Inside Gasketing |
Products | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
B4756 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | ||
B4758 - Push-to-Close Paddle Latch - Pull-to-Open | Std. Cylinder Lock | Stainless Steel | 3-point | Inside Gasketing | ||
B4800 - Twist-to-Close Paddle Latch - Snap-On | Std. Cylinder Lock | Polyamide Plastic | 2-point | Outside Gasketing |