Compatible cam no. | A0261 | A0203 | A0210 | A0240 |
Cam fitting hole | ![]() | ![]() | ![]() | ![]() |
Cam latch / lock no. | A1261 / A1281 / A2390 | A2503 / A2504 A2523 / A2528 | A2503 / A2504 A2523 / A2528 | A2503 / A2504 A2523 / A2528 |
Compatible cam no. | A0203 | A0210 | A0240 | A0243 |
Cam fitting hole | ![]() | ![]() | ![]() | ![]() |
Cam latch / lock no. | A1003 / A1021 / A1103 A1161 / A1168 / A1181 A1203 / A1210 / A1251 A1601 / A1620 / A1801 A2001 / A2203 / A2326 A2333 / A2392 / A2526 A4221 / A4241 / A4260 B1082 / B1086 / B1088 B1091 / B1092 / B1180 B1281 / B1285 / B1380 B1450 / B2091 / B2181 | A1003 / A1021 / A1103 A1161 / A1168 / A1181 A1203 / A1210 / A1251 A1601 / A1620 / A1801 A2001 / A2203 / A2326 A2333 / A2392 / A2526 A4221 / A4241 / A4260 B1082 / B1086 / B1088 B1091 / B1092 / B1180 B1281 / B1285 / B1380 B1450 / B2091 / B2181 | A1003 / A1021 / A1103 A1161 / A1168 / A1181 A1203 / A1210 / A1251 A1601 / A1620 / A1801 A2001 / A2203 / A2326 A2333 / A2392 / A2526 A4221 / A4241 / A4260 B1082 / B1086 / B1088 B1091 / B1092 / B1180 B1281 / B1285 / B1380 B1450 / B2091 / B2181 | A1003 / A1021 / A1103 A1161 / A1168 / A1181 A1203 / A1210 / A1251 A1601 / A1620 / A1801 A2001 / A2203 / A2326 A2333 / A2392 / A2526 A4221 / A4241 / A4260 B1082 / B1086 / B1088 B1091 / B1092 / B1180 B1281 / B1285 / B1380 B1450 / B2091 / B2181 |
Compatible cam no. | A0250 | A0234 | A0215 | A0231 | Cam fitting hole |
Cam fitting hole | ![]() | ![]() | ![]() | ![]() | ![]() |
Cam latch / lock no. | A4600 / A4620 | A1661 / A1667 | B2082 / B2084 / B2086 B2088 / B2285 / B2380 | A1603 / A1611 A1630 / A1810 | A1603 / A1611 A1630 / A1810 |
Cam off-set
Use the formula to calculate
your correct cam off-set:
ch = h - lh
ch = the required cam off-set.
h = distance between inside of lock face and front of cam (also referred to as “grip length”).
lh = length of cam body to be used (refer to individual cam body data sheets).
Cam Off-Set (dimension ch)
To ensure your cam fully and correctly engages with the frame of your door the correct cam off-set must be selected. A cam off-set can be either negative (-ve) or positive (+ve).
Cam Length (dimension cl)
Impacts reach of the cam to door frame and hence impacts positioning of cam body for installation. Cam length or reach is measured from the centre of the cam fixing hole to the cam’s leading edge. Refer to individual cam body datasheets.