Mounting | Door Opening | Material | Heavy Duty | Compression Force Kgf | Max Door Width mm | Tensile Force Kg | Max Angle | |
N2000![]() | Universal | Multi Stop | Stainless Steel | 600-910 | 90° | |||
N2020![]() | Left, Right | Soft Closing | Stainless Steel | 0,6-1,5 | 300 | 90° | ||
N2050![]() | Universal | Hold Open | Steel | 50-60 | 50-60 | 100o | ||
N2100![]() | Left, Right | Hold Open | Stainless Steel | 50-60 | 150 | 100o | ||
N2120![]() | Universal | Hold Open | Yes | 30 | 60 | 100o | ||
N2200![]() | Left, Right | Hold Open | Stainless Steel | Yes | 50-60 | 150 | 100o |