For added security, or a sleek enclosure design, concealed hinges offer the solution with mounting discreetly hidden away from view to avoid tampering.
Door removal or lift-off hinges simplify removal of covers and panels to ease access for maintenance and repair, available in a selection of materials
Torque and positioning hinges offer positive location of panels, screens and displays using constant friction for a firm hold.
Wixroyd concealed hinges can be mounted in a variety of ways using additional nuts and bolts.
Important Note: Refer to individual product pages for suitable mounting options. If you have any problems please contact our Technica Sales Team.
In the example, mounting option b , a nut with a countersunk screw is used to mount the hinge onto the enclosure body.
Wixroyd have a diverse range of hinges to suit most industrial applications in a wide range of materials and finishes.
Throughout our catalogue we refer to parts as being of a "Left" or "Right" type or hand. Which type you need, is most easily explained as follows;
Orientate your application so that when opening the door / panel comes towards you. With this orientation in mind, look to see on which side of the door / panel the hinges are mounted?
If the hinges are on the left side of the door / panel then you require "Left" type products. If the hinges are on the right side of the door / panel then you require "Right" type products.
The illustration on the right clearly indicates the layout and orientation of the door where a "left" or "right" product is used.
Left Hand Door (Hinges on left hand side).
Right Hand Door (Hinges on right hand side).
External or surface mount hinges have a wide range of application on electrical panels, sheet metal enclosures, generators and heating and venting applications
Surface Mount Hinges
Corner Hinges
Flush Mount Hinges
The gap between the hinge wings when fully closed is 4mm.
It is approximately 2/3rds the total Torque rating. For example, a 4Nm model would have a limit of 2.6Nm at the end of the rotation