Up to 0.4 tons clamping force - one of the most powerful clamps for its size
Mini finger clamps operate using our unique “three finger” clamping action – providing unmatched levels of pull down force and side clamping, for maximum component stability during machining.
With a height of less than 6mm and a length of just 20mm mini finger clamps are ideal for multi-component clamping, while maximising access of the tooling. The clamp body is made from spring steel and the eccentric and screw from heat-treated steel, for quick, precise and high clamping forces up to 4000 Newtons.
The finger clamps pivot around an eccentric axis, with clamping via either a right (30°) or left (70°) actuation of the eccentric screw.
Mini finger clamps can position as well as clamp the workpiece – putting pressure against the stops and pulling the workpiece onto the reference surface in one motion.
Often just a single mini clamp can achieve workpiece positioning and clamping against its stops.