33916/17/18 | Single panel thickness t±0,2 | d6 +0,1 +0,0 | d7 | d8 | d9 | d5 |
.W1006 | 6 | 14 | - | 4,4 | 2,4 | 21 |
.W1006 | 6 to 10 | 14 | 26 | 4,4 | 2,4 | 21 |
.W1410 | 6 | 18 | - | 6,5 | 3,4 | 28 |
.W1410 | 6 to 14 | 18 | 35 | 6,5 | 3,4 | 28 |
.W2010 | 12 | 18 | - | 6,5 | 3,4 | 28 |
.W2010 | 12 to 20 | 18 | 35 | 6,5 | 3,4 | 28 |
Note: if two fasteners used, allow spacing tolerance of ± 0,1mm