Shock Absorbers are widely used in industries where the speed, direction or movement of objects must be changed or stopped. Without suitable methods of control the kinetic energy inherent in many moving objects, which occur in manufacturing, can result in increased machine wear and even machine damage.
Ideally any method of "shock absorption" should provide two key features
1) Bring the moving object to rest quickly, smoothly and without rebounding forces 2) In-built reliabilty and safety
Shock absorbers are able to quickly convert the kinetic energy of a moving object into heat and to dissipate this into the air, and provide a constant linear deceleration of an object throughout its entire impact stroke to quickly, smoothly and quietly bring a moving object to rest with the lowest reaction force and in the shortest time. All of these features mean increased manufacturing productivity, extended machine life, and improved efficiency.
Traditional buffering methods:
Costs associated with outdated cushioning methods:
Traditional buffering methods can only dissipate a small percentage of the kinetic energy of a moving object, the remainder is stored (rather than dissipated) as elastic energy which results in high resistance and rebounding forces toward the end of the impact stroke.
Wixroyd Shock Absorbers are designed to stop a moving object smoothly and quietly from the beginning to the end of its impact stroke. Their design enables a constant resistance force or linear deceleration throughout the impact stroke, quickly converting the kinetic energy of the moving object into hear which is quickly dissipated into the air. A linear deceleration curve, as achieved by our shock absorbers, brings an object to rest in the shortest time while reducing damaging impact forces.
Energy Capacity: Shock Absorbers can absorb more energy, without increasing deceleration or reaction forces.
Stopping Force: Shock Absorbers provide smooth decelaration of parts, which means less machine wear and hense reduced maintenance.
Stopping Time: Shock Absorbers bring moving loads to rest more quickly, increasing productivity.
Dashpots: Produce learge peak forces at beginning of impact stroke, abruptly slowing load - however braking force quickly declines.
Springs & Rubber Buffers: Energy is stored rather than dissipated, resulting in rebounding of the load.
Air Buffers: Initial braking force is low, but due to the compressibility of air it increases sharply toward later stages of stroke, resulting in inconsistent braking force.
Shock Absorbers Designed to stop a moving object smoothly and quietly from beginning to end of its impact stoke. Their design enables constant resistance force or linear deceleration throughout impact stroke, they quickly convert kinetic energy of a moving object into heat which is quickly dissipated into the air
Self compensating shock absorber 68001
Our self-Compensating Shock Absorbers are effective for a stated range of Effective Mass (Me), and are self-compensaying within this range - see selection charts. As long as the applications effective mass remains within the given range then no additional adjustment is required for changes in weight, speed or propelling force.
See models: 68001, 68002, 68003, 68004, 68008, 68012
Self Compensating shock absorber 68002
Each Self-Compensating Shock Absorber is available in three standard max. Impact speed (v-m/s) variations:
1 - high impact speed
2 - medium impact speed
3 - low impact speed
For specific max. impact speed values please refer to the selections charts and the specific product tables.
For hard impact at the start of a stroke it is advisable to choose a high impact speed model, for hard set down at the end of a stroke it is advisable to choose a medium or low impact speed model, or to move up to the next higher bore size.
Adjustable shock absorber 68020
Set collar to 0 at inital installation
After a few cycles adjust collar setting to suit application
Adjustable shock absorbers have an adjustment collar at their base (with a scale of 0-9), which enables adjustment of the Shock Absober's optimum deceleration to suit the application.
After initial installation, the Shock Absorber should be cycled a number of times to settle, and then the adjustable collar turned to the desired position for the application.
We advise the use of external mechanical stops with all of our Shock Absorbers, typically within 1 to 0.5 mm from the end of the stroke. Alternatively, we have a range of stop collars available which can be mounted directly to the shock absorber body (see our part 68030). Stop collars are available for our M8 to M36 threaded models, they can be used both to adjust stroke and also to fix the end position of the load.
Basic mounting of shock absorbers is through the use of its threaded body, and lock nuts supplied. Alternatively Shock Absorbers can be flange mounted, please see our available flange mounting adaptors part 68032 for our M36 and M42 threaded models.
Shock Absorbers are supplied with muffler caps as standard. Muffler caps can be removed from the Shock Absorber Piston by heating them with a lighter and pulling away using a pair of plyers.
Pick and place robots
Pick and place machines
1) Shock Absorber at rest, piston rod A, fully extended through force exerted on it by return spring B.
2) Moving load impacts piston A, which moves into shock absorber body increasing pressure in chamber.
3) Piston rod check valve closes B. Hydraulic oil behind the piston head is initially able to escape/vent into the accumulator.
4) As load on piston rod A increases, the rod continues to move back into the inner tube, as it does so the number of available metering orifices B through which the hydraulic oil is able to escape reduces - hence the velocity of the moving load continues to decelerate.
5) The number and position of the orificies are such that the pressure in the inner tube remains constant throughout the entire impact stroke - providing constant linear decelaration. (Number of metering orificies decreases proportionally through length of piston rod).
6) The moving load is brought to a smooth and quiet stop.
7) When the load is removed the return spring B pushes the piston A, back to its original resting position, ready for the next cycle.
The design of Wixroyd Shock Absorbers is beautifully simple and beautifully effective. Made from high quality marterials abd components, they provide the highest performance and reliability.
a - Impact Cap
b - Return Spring; DIN GWP (external and internal models avai.)
c - Piston Rod; AISI 1045, hardened to HV940°, chrome plated
d - Seal
e - Bearing
f - Orifices
g - Accumulator; neoprene rubber
h - Check Valve
i - Fluid
j - Inner Tube
k - Outer Tube; STKM11A, hardened and blackened
Firstly consider the following:
Secondly, ascertain the following from your application
ET (Nm) Maximum energy absorbed per cycle
ETC (Nm/hr) Maximum energy absorbed per hour
Me (Kg) Effective mass
Formulae on the following pages will allow you to derive these values for the most appropriate set-up of your application
Thirdly, derive value for the following within your application
ET (Nm) - Maximum energy absorbed per cycle
ETC (Nm/hr) - Maximum energy absorbed per hour
Me (Kg) - Effective mass
Formulae on the following pages will allow you to derive these values for the most appropriate set-up of your application.
Finally, refer to our selection charts
Using the values derived from you calculations, refer to our selection charts and identify the most suitable Wixroyd Shock Absorber for your application
Some useful calculation formulae
Key to formulae symboles used
μ - Coefficient of friction - ETC
a - (rad) angle of incline - F
0 - (rad) side load of angle - Fm
ω - (rad/s) angular velocity - g
A - (m) width
B - (m) thickness - h
C - (/hr) impact cycles per hour - I
d - (mm) cylinder bore diamter - HM
ED - drive energy per cycle
Ek - kinetic energy per cycle - kW
ET - total energy per cycle - m
(NM) - total energy per hour - Me
(N) - propelling force - P
(N) - maximum shok force - R
(m/s2) - acceleration due to gravity (9.81m/s2) - RS
(m) - height - S
(Nm/s2) - moment of inertia - T
- - arresting torque factor for motors (normally 2.5) - t
(kW) - electric motor power - vs
(kg) - mass to be deccelerated
(kg) - effective mass
(Bar) - operation pressure
(m) - radius
(m) - shock absorber mountig distance from rotation center
(m) - stroke
(Nm) - driving torque
(s) - decceleration time
(m/s) - velocity of impact mass
(m/s) - impact velocity at shock absorber
1) Horizontal moving mass - without propelling force
m = 300kg
v = 1,0m/s
S = 0,04m
C = 300/hr
2) Horizontal moving mass - without propelling force
m = 300kg
v = 1,2m/s
S = 0,05m
P = 40N/cm2
d = 100mm
C = 300/hr
3) Horizontal moving mass - Motor driven
m = 400kg
v = 1,0m/s
kW = 1,5kW
HM = 2,5
S = 0,075m
C = 60/hr
4) Horizontal moving mass - Driven rollers
m = 150kg
v = 0,5m/s
µ = 0,25
S = 0,02m
C = 120/hr
5) Swinging arm - with propelling force (universal weight distribution)
P = 5bar
m = 600kg
ω = 3rad/s
R = 0,6m
Rs = 0,9m
d = 80mm
C = 150/hr
I = 216Nm/s2
6) Vertical moving mass - free falling
m = 40kg
h = 0,4m
S = 0,6m
C = 200/hr
7) Vertical moving mass - with propelling force
m = 40kg
h = 0,3
S = 0,025m
P = 5bar
d = 50mm
C = 200/hr
v = 1,0m/s
8) Free moving mass - on inclined plane
m = 150kg
h = 0,3m
a = 30°
S = 0,075m
C = 200/hr
9) Horizontal rotating door
m = 20kg
ω = 2,0rad/s
T = 20Nm
Rs = 0,8m
A = 1,0m
B = 0,05m
S = 0,016m
C = 100/hr
10) Horizontal rotating mass - with torque
m = 40kg
A = 0,5m
B = 0,05m
ω = 2,0rad/s
T = 10Nm
Rs = 0,4m
S = 0,05m
C = 50/hr
11) Rotary index table - with propelling force
m = 200kg
ω = 1,0rad/s
T = 100Nm
R = 0,5m
Rs = 0,4m
S = 0,04m
C = 100/hr
68001 - Shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max. Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68001.W0081 | 6 | M 8 x 1,0 | 2 | 8,800 | 0,5 | 2,0 | -10~+80 | • | • | - | • | 11 |
68001.W0082 | 6 | M 8 x 1,0 | 2 | 8,800 | 2,0 | 1,0 | -10~+80 | • | • | - | • | 11 |
68001.W0083 | 6 | M 8 x 1,0 | 2 | 8,800 | 6,0 | 0,5 | -10~+80 | • | • | - | • | 11 |
68001.W0101 | 5 | M10 x 1,0 | 3 | 10,800 | 1,0 | 3,0 | -10~+80 | • | • | - | • | 14 |
68001.W0102 | 5 | M10 x 1,0 | 3 | 10,800 | 3,0 | 1,5 | -10~+80 | • | • | - | • | 14 |
68001.W0103 | 5 | M10 x 1,0 | 3 | 10,800 | 7,0 | 0,8 | -10~+80 | • | • | - | • | 14 |
68001.W0104 | 8 | M10 x 1,0 | 4 | 15,200 | 2,0 | 3,0 | -10~+80 | • | • | - | • | 20 |
68001.W0105 | 8 | M10 x 1,0 | 4 | 15,200 | 4,0 | 1,5 | -10~+80 | • | • | - | • | 20 |
68001.W0106 | 8 | M10 x 1,0 | 4 | 15,200 | 9,0 | 0,8 | -10~+80 | • | • | - | • | 20 |
68001.W0107 | 10 | M10 x 0,75 | 4 | 10,800 | 1,0 | 3,0 | -10~+80 | • | • | - | • | 20 |
68001.W0108 | 10 | M10 x 0,75 | 4 | 10,800 | 2,0 | 1,0 | -10~+80 | • | • | - | • | 20 |
68001.W0109 | 10 | M10 x 0,75 | 4 | 10,800 | 3,0 | 0,5 | -10~+80 | • | • | - | • | 20 |
68001.W0121 | 10 | M12 x 1,0 | 5 | 17,640 | 5,0 | 3,0 | -10~+80 | • | • | - | • | 32 |
68001.W0123 | 10 | M12 x 1,0 | 5 | 17,640 | 30,0 | 0,8 | -10~+80 | • | • | - | • | 32 |
68002, 68004 - shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68002.W0141 | 12 | M14 x 1,5 | 15 | 30,000 | 8 | 3,0 | -10~+80 | • | • | - | • | 80 |
68002.W0142 | 12 | M14 x 1,5 | 15 | 30,000 | 50 | 1,5 | -10~+80 | • | • | - | • | 80 |
68002.W0143 | 12 | M14 x 1,5 | 15 | 30,000 | 100 | 0,8 | -10~+80 | • | • | - | • | 80 |
68002.W0147 | 16 | M14 x 1,5 | 20 | 35,000 | 10 | 3,0 | -10~+80 | • | • | - | • | 80 |
68002.W0148 | 16 | M14 x 1,5 | 20 | 35,000 | 70 | 1,0 | -10~+80 | • | • | - | • | 80 |
68002.W0149 | 16 | M14 x 1,5 | 20 | 35,000 | 150 | 0,5 | -10~+80 | • | • | - | • | 80 |
68002.W0198 | 20 | M14 x 1,5 | 20 | 35,000 | 10 | 3,0 | -10~+80 | • | • | - | • | 80 |
68002.W0199 | 20 | M14 x 1,5 | 20 | 35,000 | 70 | 1,0 | -10~+80 | • | • | - | • | 80 |
68002.W0200 | 20 | M14 x 1,5 | 20 | 35,000 | 150 | 0,5 | -10~+80 | • | • | - | • | 80 |
68002.W0201 | 20 | M20 x 1,5 | 40 | 40,000 | 30 | 3,5 | -10~+80 | • | • | - | • | 215 |
68002.W0202 | 20 | M20 x 1,5 | 40 | 40,000 | 200 | 2,0 | -10~+80 | • | • | - | • | 215 |
68002.W0203 | 20 | M20 x 1,5 | 40 | 40,000 | 700 | 1,0 | -10~+80 | • | • | - | • | 215 |
68002.W0204 | 30 | M20 x 1,5 | 50 | 48,000 | 30 | 3,5 | -10~+80 | • | • | - | • | 220 |
68002.W0205 | 30 | M20 x 1,5 | 50 | 48,000 | 200 | 2,0 | -10~+80 | • | • | - | • | 220 |
68002.W0206 | 30 | M20 x 1,5 | 50 | 48,000 | 700 | 1,0 | -10~+80 | • | • | - | • | 220 |
68002.W0207 | 50 | M20 x 1,5 | 60 | 60,000 | 60 | 3,5 | -10~+80 | - | • | - | • | 300 |
68002.W0208 | 50 | M20 x 1,5 | 60 | 60,000 | 400 | 2,0 | -10~+80 | - | • | - | • | 300 |
68002.W0209 | 50 | M20 x 1,5 | 60 | 60,000 | 1,200 | 1,0 | -10~+80 | - | • | - | • | 300 |
68004.W0201 | 30 | M20 x 1,5 | 45 | 55,000 | 40 | 3,5 | -10~+80 | - | • | - | • | 220 |
68004.W0202 | 30 | M20 x 1,5 | 45 | 55,000 | 300 | 2,0 | -10~+80 | - | • | - | • | 220 |
68004.W0203 | 30 | M20 x 1,5 | 45 | 55,000 | 900 | 1,0 | -10~+80 | - | • | - | • | 220 |
68004.W0204 | 35 | M20 x 1,5 | 52 | 63,000 | 40 | 3,5 | -10~+80 | - | • | - | • | 210 |
68004.W0205 | 35 | M20 x 1,5 | 52 | 63,000 | 200 | 2,0 | -10~+80 | - | • | - | • | 210 |
68004.W0206 | 35 | M20 x 1,5 | 52 | 63,000 | 650 | 1,0 | -10~+80 | - | • | - | • | 210 |
68004.W0207 | 50 | M20 x 1,5 | 60 | 68,000 | 60 | 3,5 | -10~+80 | - | • | - | • | 470 |
68004.W0208 | 50 | M20 x 1,5 | 60 | 68,000 | 210 | 2,0 | -10~+80 | - | • | - | • | 470 |
68004.W0209 | 50 | M20 x 1,5 | 60 | 68,000 | 480 | 1,0 | -10~+80 | - | • | - | • | 470 |
68003 - shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68003.W0251 | 25 | M25 x 1,5 | 80 | 54,000 | 200 | 4,0 | -10~+80 | • | • | - | • | 330 |
68003.W0252 | 25 | M25 x 1,5 | 80 | 54,000 | 800 | 2,5 | -10~+80 | • | • | - | • | 330 |
68003.W0253 | 25 | M25 x 1,5 | 80 | 54,000 | 1,500 | 1,0 | -10~+80 | • | • | - | • | 330 |
68003.W0254 | 40 | M25 x 1,5 | 120 | 75,000 | 300 | 4,0 | -10~+80 | - | • | - | • | 430 |
68003.W0255 | 40 | M25 x 1,5 | 120 | 75,000 | 1,200 | 2,5 | -10~+80 | - | • | - | • | 430 |
68003.W0256 | 40 | M25 x 1,5 | 120 | 75,000 | 2,000 | 1,0 | -10~+80 | - | • | - | • | 430 |
68003.W0257 | 50 | M25 x 1,5 | 98 | 90,000 | 15 | 4,0 | -10~+80 | • | • | - | • | 435 |
68003.W0258 | 50 | M25 x 1,5 | 98 | 90,000 | 40 | 2,5 | -10~+80 | • | • | - | • | 435 |
68003.W0259 | 50 | M25 x 1,5 | 98 | 90,000 | 160 | 1,0 | -10~+80 | • | • | - | • | 435 |
68003.W0261 | 80 | M25 x 1,5 | 150 | 120,000 | 20 | 4,0 | -10~+80 | • | • | - | • | 535 |
68003.W0262 | 80 | M25 x 1,5 | 150 | 120,000 | 50 | 2,5 | -10~+80 | • | • | - | • | 535 |
68003.W0263 | 80 | M25 x 1,5 | 150 | 120,000 | 200 | 1,0 | -10~+80 | • | • | - | • | 535 |
68003.W0361 | 60 | M36 x 1,5 | 250 | 120,000 | 400 | 4,0 | -10~+80 | - | • | • | • | 1030 |
68003.W0362 | 60 | M36 x 1,5 | 250 | 120,000 | 1,500 | 2,5 | -10~+80 | - | • | • | • | 1030 |
68003.W0363 | 60 | M36 x 1,5 | 250 | 120,000 | 2,400 | 1,0 | -10~+80 | - | • | • | • | 1030 |
68005 - shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68005.W0301 | 25 | M30 x 1,5 | 180 | 60,000 | 300 | 3,0 | -10~+80 | - | • | - | • | 950 |
68005.W0302 | 25 | M30 x 1,5 | 180 | 60,000 | 700 | 2,0 | -10~+80 | - | • | - | • | 950 |
68005.W0303 | 25 | M30 x 1,5 | 180 | 60,000 | 1,300 | 1,0 | -10~+80 | - | • | - | • | 950 |
68008 - shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68008.W0141 | 15 | M14 x 1,0 | 9,8 | 35,280 | 30 | 1,0 | -10~+80 | - | • | - | • | 80 |
68008.W0142 | 15 | M14 x 1,0 | 9,8 | 35,280 | 15 | 1,5 | -10~+80 | - | • | - | • | 80 |
68008.W0191 | 20 | M20 x 1,5 | 36 | 22,000 | 27 | 2 | -10~+80 | • | • | - | • | 170 |
68008.W0192 | 25 | M20 x 1,5 | 40 | 24,200 | 35 | 2 | -10~+80 | • | • | - | • | 180 |
68008.W0201 | 30 | M20 x 1,5 | 44 | 26,460 | 60 | 1,2 | -10~+80 | - | • | - | • | 185 |
68008.W0202 | 30 | M20 x 1,5 | 44 | 26,460 | 30 | 1,7 | -10~+80 | - | • | - | • | 185 |
68008.W0203 | 30 | M20 x 1,5 | 44 | 26,460 | 15 | 2,4 | -10~+80 | - | • | - | • | 185 |
68008.W0204 | 30 | M20 x 1,5 | 44 | 26,460 | 5 | 4,2 | -10~+80 | - | • | - | • | 205 |
68008.W0205 | 30 | M20 x 1,5 | 44 | 26,460 | 3 | 6,0 | -10~+80 | - | • | - | • | 205 |
68008.W0211 | 50 | M20 x 1,5 | 59 | 35,280 | 30 | 2,0 | -10~+80 | - | • | - | • | 250 |
68008.W0212 | 50 | M20 x 1,5 | 59 | 35,280 | 15 | 2,8 | -10~+80 | - | • | - | • | 250 |
68008.W0213 | 50 | M20 x 1,5 | 59 | 35,280 | 8 | 3,8 | -10~+80 | - | • | - | • | 250 |
68008.W0214 | 50 | M20 x 1,5 | 59 | 35,280 | 5 | 5,0 | -10~+80 | - | • | - | • | 250 |
68008.W0215 | 50 | M20 x 1,5 | 59 | 35,280 | 3 | 6,8 | -10~+80 | - | • | - | • | 235 |
68012 - shock absorbers - self compensating
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68012.W0081/82 | 6 | M14 x 1,0 | 3 | 7,000 | 6 | 2,5 | -10~+80 | • | • | - | • | 17 |
68012.W0101/102 | 7 | M14 x 1,0 | 6 | 12,400 | 12 | 3,5 | -10~+80 | • | • | - | • | 28 |
68012.W0121/122 | 10 | M20 x 1,5 | 12 | 22,500 | 22 | 4,0 | -10~+80 | • | • | - | • | 32 |
68012.W0141/142 | 12 | M20 x 1,5 | 20 | 33,000 | 40 | 5,0 | -10~+80 | • | • | - | • | 70 |
68012.W0201/202 | 15 | M20 x 1,5 | 59 | 38,000 | 120 | 5,0 | -10~+80 | • | • | - | • | 160 |
68012.W0251/252 | 25 | M20 x 1,5 | 80 | 60,000 | 180 | 5,0 | -10~+80 | • | • | - | • | 295 |
68012.W0271/272 | 25 | M20 x 1,5 | 147 | 72,000 | 270 | 5,0 | -10~+80 | • | • | - | • | 375 |
68020, 68024 - shock absorbers - adjustable
Order Number | Stroke (mm) | Thread (mm) | Max. Energy per cycle Nm (ET) | Max. Energy per hour Nm/hr (ETC) | Max Effective Mass Kg (Me) | Max. Impact Speed m/s (v) | Operating temp. (°C) | Avai. w/o cap | Avai. with cap | Flange Avai. | Stop Collar Avai. | Weight (g) |
68020.W0141 | 10 | M14 x 1,5 | 20 | 25,000 | 80 | 3,0 | -10~+80 | • | • | - | • | 90 |
68020.W0142 | 10 | M14 x 1,5 | 20 | 25,000 | 80 | 3,0 | -10~+80 | • | • | - | • | 90 |
68020.W0199 | 16 | M20 x 1,5 | 25 | 28,500 | 200 | 3,5 | • | • | - | • | 222 | |
68020.W0200 | 16 | M20 x 1,5 | 25 | 28,500 | 200 | 3,5 | -10~+80 | • | • | - | • | 230 |
68020.W0203 | 25 | M20 x 1,5 | 39 | 30,000 | 200 | 3,5 | -10~+80 | • | • | - | • | 230 |
68020.W0204 | 25 | M20 x 1,5 | 39 | 30,000 | 312 | 3,5 | -10~+80 | • | • | - | • | 240 |
68024.W0251 | 25 | M25 x 1,5 | 85 | 54,000 | 400 | 3,5 | -10~+80 | • | • | - | • | 335 |
68024.W0252 | 25 | M25 x 1,5 | 85 | 54,000 | 400 | 3,5 | -10~+80 | • | • | - | • | 350 |
68024.W0253 | 30 | M25 x 1,5 | 95 | 60,000 | 480 | 3,5 | -10~+80 | • | • | - | • | 340 |
68024.W0254 | 30 | M25 x 1,5 | 95 | 60,000 | 480 | 3,5 | -10~+80 | • | • | - | • | 365 |
68024.W0255 | 40 | M25 x 1,5 | 100 | 80,000 | 700 | 3,5 | -10~+80 | - | • | - | • | 455 |
68024.W0256 | 50 | M25 x 1,5 | 98 | 90,000 | 720 | 4,0 | -10~+80 | • | • | - | • | 455 |
68024.W0257 | 80 | M25 x 1,5 | 150 | 120,000 | 800 | 4,0 | -10~+80 | • | • | - | • | 585 |
68024.W0361 | 25 | M36 x 1,5 | 150 | 81,000 | 1400 | 3,0 | -10~+80 | - | • | • | • | 955 |
68024.W0362 | 50 | M36 x 1,5 | 300 | 100,000 | 1400 | 3,0 | -10~+80 | - | • | • | • | 1100 |
68024.W0421 | 25 | M42 x 1,5 | 260 | 125,000 | 3000 | 3,5 | -10~+80 | - | • | • | - | 1280 |
68024.W0422 | 50 | M42 x 1,5 | 500 | 150,000 | 4000 | 4,5 | -10~+80 | - | • | • | - | 1490 |
68024.W0423 | 75 | M42 x 1,5 | 750 | 180,000 | 6000 | 4,5 | -10~+80 | - | • | • | - | 1710 |
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.