Both the AccuSnap and QuickChange Vice Jaw systems can be used in conjunction with most vice systems.
SnapLock Machinable Fixture Jaws
Jaws can be attached, reversed, removed or indexed in a matter of seconds. The jaws are extremely versatile, allowing endless customising possibilities. Jaws are manufactured from steel and high quality aluminium.
SnapLock Carrier Jaws
Carrier jaws allow mounting of AccuSnap and QuickChange Master Jaws or standard bolt on jaws using an industry standard bolt pattern.
QuickChange Vice System
QuickChange jaws slide into position via a dovetail slot, as shown. The system includes master jaws, parallels, V-blocks, mill angles and machinable soft jaws. Adaptable to most vice systems.
AccuSnap Vice Jaw System
The AccuSnap Vice Jaw System (pictured), shows master jaws and parallels being used for workpiece set-up. The AccuSnap system allows set-up change-over in seconds with extreme accuracy.
AccuSnap Machinable Fixture Jaws
Ideal for many workholding options of smaller workpieces. Jaws are offered in two thicknesses, from either aluminium or pre-hardened steel.
AccuSnap Workstops
Easily mount to AccuSnap parallels in a variety of configurations. Provides extreme workpiece location accuracy and repeatability. Can be used in conjunction with the AccuSnap presetting gauge to accurately reference your X, Y and Z machine datums.
The SnapLock system’s simple, quick changeovers between machinable and carrier jaws.
SnapLock machinable Fixture Jaws
SnapLock machinable Fixture Jaws
Step 1
Align the SnapLock outer jaw over the appropriate ReLock Vice Knuckle
Step 2
Place the front edge of the jaw over the knuckle and press firmly down to “snap” into place
Step3
Align the center jaw over corresponding mounting and locating holes and fasten down with socket head cap screws
Step 4
For jaw removal, simply unbolt the centre jaw and slip pry wrench in slots of outside jaws as shown; pull back or sideways on the handle to release