Friction Torque Hinges
screw mount - s/s
Price & Availability | Article | Swivel angle | Swivelling torque ±20% kgf/cm | Tilting angle | Tilting torque ±20% kgf/cm | ||||||||||||||||||
S4030.AC0030 | 30°/90° | 15 | 120° | 30 | |||||||||||||||||||
£ 40.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Swivel angle 30°/90° Swivelling torque
±20%
kgf/cm 15 Tilting angle 120° Tilting torque
±20%
kgf/cm 30 |
Body and base: stainless steel, AISI 430.
Dual axis torque hinge with stability in both axis. Ideal for mounting of monitor screens. Angle of swivel axis can be limited via use of pin/screw (not supplied).
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com