The pin acts as the attachment point with the ball securing mechanism being contained in the receptacle. Two versions of receptacle are available either safety release or mechanical release.
The pin acts as the attachment point with the ball securing mechanism being contained in the receptacle. Two versions of receptacle are available either safety release or mechanical release. Suitable for panels/enclosures of 6-32mm thickness.
Utilising a T style handle this rapid locking mechanism effortlessly indicates the status of the locking mechanism for visual checking and engages via CAM lock system. Suitable for uses including bottling processes, machine covers, changing cogs/drive belts
Achieving a magnetic clamping force of 7N when the pin (33950) and the locating bush (33956) can secure panels /enclosures of 2mm to 6mm thickness. To remove just apply enough force to release the panel from the magnetic grip for quick de-attachment and re-attach just as fast.
One-touch fasteners are the ideal solution for quick and frequent changeover of tooling or set ups without the need for additional bulky tooling. Available in push button and quarter turn T - handle styles.
The ideal solution for quick and frequent changeover of tooling or set ups without the need for additional bulky tooling. Available in push button and quarter turn T - handle styles.
Learn about the large variety of Ball Lock Pins that Wixroyd can provide for your business.
These threaded lifting pins are a reliable part for lifting and holding individual loads. Wixroyd's threaded lifting pins have an aluminium button below the movable shackle which the user can push to release the pins for easy installation.
Explore our range of easy to install adjustable levelling feet and machine mounts, suitable for both equipment and machinery, whether it’s needed to meet the demands of the food, medical or pharmaceutical industry, light or heavy applications or simply to be bolted to a factory floor, we have a huge range to be discovered.
Our large range of door removal hinges also known as Lift-off hinges these come in 2 grades heavy duty for full size doors or light duty for small scale cabinet doors, there is also a wide range of materials in each grade depending on the application.
Low profile fixture clamping that allows for installation of things such as linear motion guide rails.
We offer blades with a variety of cutting angles to best suit the material in which a chamfer is required.
We also recommend chamfering tool is lubricated with cutting fluid or soluble oil to ensure long life of cutting blade edge, and to reduce wear of the pilot cone.
We offer blades with a variety of cutting angles to best suit the material in which a chamfer is required.
We also recommend chamfering tool is lubricated with cutting fluid or soluble oil to ensure long life of cutting blade edge, and to reduce wear of the pilot cone.
Used very often in conjunction with Pitbull or Dynaforce clamps for aggressive clamping on as little as 1,5mm.
Kopal clamping systems require neither riser block nor adjustment, and clamping height can be adjusted at any time with a simple turn of the clamping key while maintaining clamping force. ‘Monobloc‛‛ styling, ensures stability and rapid setting-up or dismantling.
Kopal clamping systems require neither riser block nor adjustment, and clamping height can be adjusted at any time with a simple turn of the clamping key while maintaining clamping force. ‘Monobloc‛‛ styling, ensures stability and rapid setting-up or dismantling.
Kopal clamping systems require neither riser block nor adjustment, and clamping height can be adjusted at any time with a simple turn of the clamping key while maintaining clamping force. ‘Monobloc‛‛ styling, ensures stability and rapid setting-up or dismantling.
For quick and easy securing down of parts. Compact design allows for tighter pattern on grid plate.
For quick and easy securing down of parts. Compact design allows for tighter pattern on grid plate.
Pitbull clamps provide positive down force from a very low grip height, with high vertical and horizontal clamping force. Capable of operating at temperature ranges of -30C to +80C.
By tightening the clamping screw, the positioning clamping pin is centered and clamped via the four balls, into the locating bush. The clamping screw can be operated manually via a removable handle or with a hex key.
With Raptor Workholding, you’ll experience decreased set up time, higher yields and shorter cycle times for more efficient machining.
Used very often in conjunction with Pitbull or Dynaforce clamps. Allows aggressive clamping on as little as 1.5mm.
These mater jaws enable our relock vice snap lock carrier jaws to accept all quick change jaw components, providing complete flexibility.
A compact and economical clamping system that allows you to fixture more parts on the machine table. A specially designed steel wedge spreads the clamping force uniformly on both sides of an aluminium channel. Perfect for minimizing tool changes.
A compact and economical clamping system that allows you to fixture more parts on the machine table. A specially designed steel wedge spreads the clamping force uniformly on both sides of an aluminium channel. Perfect for minimizing tool changes.
Vacmagic systems provide quick fixture palletising system, simply mount to grid plate or T-slot table with clamps provided. Will accept standard vacuum pallet sizes.
For clamping blind holes, actuated by turning a socket head cam shaft on the side which moves a tapered plunger to expand the clamp.
XYZ expansion pins provide a discrete workholding solution for tombstones, grid and fixture plates, enabling full tool access to the work surface with no external clamping interference.
XYZ expansion pins provide a discrete workholding solution for tombstones, grid and fixture plates, enabling full tool access to the work surface with no external clamping interference.