Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Single surface cam clamping lever for easy end clamping. Same lever as with 18040 cam clamp. Made from heat treated steel.
Cam lever supplied with bolt for centering clamping. Made from heat treated steel with a plastic coated handle.
Rear acting cam clamps that are useful on component fixtures. Actuation by hand requires forces of 400N approxiamtely.
Centre acting cam clamps that are useful on component fixtures. Actuation by hand requires forces of 400N approxiamtely.
Double surface eccentric levers with 18640 fulcrum pin. Eccentric cams are accessible on both sides.
Double surface eccentric levers with fulcrum pin. Available in steel or stainless steel and supplied with pvc handle.
If you need quick and easy clamping that is from the side or top of the component, we have multiple eccentric & cam clamps that will offer you the solution that you need.
Open arm and horizontal base toggle clamps made from zinc plated steel ( stainless steel versions also available, see 40020). Ideal for fastening mounting plates.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.