Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Adjustable clamping levers are available in both male and female and steel and stainless. Coloured handles available.
Stainless steel clamping levers are available in male and female. Wide range of styles also available.
Plastic clamping levers are available in male and female. Wide range of styles also available.
Plastic clamping levers are available in male and female. Wide range of styles also available.
Unique Safety Handle. When not in use, the lever is not engaged with threaded insert, i.e. the adjustable lever turns freely.
Unique Safety Handle. When not in use, the lever is not engaged with threaded insert, i.e. the adjustable lever turns freely.
Axial bearing clamping levers are available in male and female. Wide range of styles also available.
Adjustable clamping levers suitable for applications in the medical and chemical industries. Handle is made from die cast zince with stainless steel inner parts.
Ideal whenever parts have to be clamped in a confined space or a particular lever position is required. Pulling the lever, disengages the serrations allowing it to be swivelled to the ideal clamping position.
Fixed clamping levers are available in a range of materials and sizes. Female and male levers also available.
Fixed clamping levers are available in a range of materials and sizes. Female and male levers also available.
Adjustable clamping levers are available in both male and female and steel and stainless. Coloured handles available.
Rear mounting cabinet handles available in natural silver finished aluminium or black plastic coated.
Cast iron palm grips made to DIN 6335. Available with either sandblasted or tumbled finish. Different bores or surface treatments can be made to order, subject to MOQ.
Thermoplastic star grips with stainless steel bush, available in 5 colours. Special types of thread are available on request, subject to minimum order quantity.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.