Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.


Our vice systems will reduce your setup time, provide high tolerances and offer great durability.
Combine high manufacturing tolerances with great versatility in 8-station Vices.
These Master Jaws enable our relock vice snap lock carrier jaws to accept all quick change jaw components, providing complete flexibility.
Snaplock Machinable Vice Jaws are reversible for additional workpiece setup. For use with our re-lock vice systems.
Our Quick Change Palletising Vacuum Systems can be run off standard shop air, easy installation and setup.
For locating and locking two flat surfaces together, most commonly fixture and sub-plates. Components are made from heat treated alloy steel for temeprature resistance up to 250°C / 500°F.
Quick change bolts that provide a low cost solution to clamping fixture plates or components with accurate positioning.
Highly accurate CMM Fixturing Plates and Fixturing Sets available, suitable for holding parts while probing.
Used as part of a 5 axis clamping system to raise workpiece above machine table, to improve clearance of milling/ or drilling head. Supports component thickness from 8 to 44mm.
Mitee-bite Grip Tapes are ideal for holding small and thin parts, 3 solutions available which are paper, mesh or compound for irregular parts.