Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Our steel female clevis joints are available both with and without a retention clip. Right and Left hand thread available.
Full stainless steel clevis joint with pin with standard right hand thread. Assembly is made using individual parts: pin 65661, washers 65671 and split cotter pin 65675.
Our steel male clevis joints are available in both left and right hand thread in sizes ranging from M6 to M20.
Full stainless steel (AISI 303) male clevis joints with standard right hand thread. Machined to DIN71 752.
Silver zinc-plated mating pieces for clevis joints. Available in sizes from M4 up to M20. Right and left hand thread.
Fully stainless versions of our clevis mating pieces for use with our male clevis joints.
Silver zinc-plated clevis retention clips. Clips on to the base of the clevis joint.
Steel clevis pin with hole, for use with our clevis joints. Split cotter pins and washers are also available for a full assembly.
Safety fasteners eliminate potential assembly rattle by the fasteners concaving back holding the clevis pin under tension.
Clevis circlips are made from stainless steel (AISI 303). These circlips are machine to DIN 471. They are designed to be used alongside clevis pins and in a clevis joint.
Male low cost rod end, made from low carbon steel with teflon bearing race.
Ball sockets and joints made from zinc plated steel, with standard right hand thread. A safety ring helps with the retention of the ball stud in its housing.
Stocked to DIN 71752 in steel and stainless steel. Plain clevis joints available in right and left hand threads zinc plated steel and stainless steel. Steel sizes from M4 up to M48. Stainless sizes from M4 up to M27
These are designed to fit in between our clevis joints to create a linkage where an angular offset is required. Available in zince plated steel and stainless steel. Sizes M4 up to M20.
Various styles of pins and clips tto suit clevis joints in zinc plated steel and stainless steel. Sizes available to suit all sizes of clevis joints that we offer.
These are the most popular type of clip used with our clevis joints. They create a neat compact assembly, only available in zinc plated steel. Sizes available for clevis joints from 4mm up to 20mm
Stocked in zinc plated steel and stainless steel, right and left hand threads. Sizes M6 up to M20
Clevis with clevis pin and circlips 65614 and 65616
Clevis with clevis pin, washer and cotter pin 65610 and 65612
Clevis with 65652 mating piece and 65684 clevis retention clip
Clevis with 65880 rod end and 65684 clevis retention clip
Tensile tests, statistically to failure (break)
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.