Concealed Pivot Hinges are designed to give you a hidden away hinge, designed for any kind of application. These come with a variety of different mounting methods (e.g. weld on, bolt on and screw mounting).
Made from stainless steel. Combined Hinge and Stay, easily installed/removed via installation pin.
Snap-on feature allows easy installation and removal of door panel. Max. opening angle of 95°.
Concealed Pivot Hinges for doors between 22 - 25mm return. Weld and countersunk screws.
Concealed Pivot Hinges - lift off. For doors with a 20-24mm door return.
Concealed Pivot Hinges - lift off. For doors with a 22mm door return.
Concealed Pivot Hinges for doors with a 23mm return. Weld and countersunk screws. Made from steel.
Concealed Pivot Hinges - lift off. For doors with a 21mm door return. Weld and oval head screw.
Concealed Pivot Hinges for doors with a 20 - 24mm door return. Weld and oval head screw.
End-mounted Concealed Pivot Hinges - spring loaded. Made from steel. Opening angle of 110°.
Spring Loaded Concealed Pivot Hinges. Screw or weld-on available. Opening angle of 110°
End mount concealed pivot hinges - spring loaded. Made from plastic body and steel hinge.
End-mounted Concealed Pivot Hinges - Weld-on. Made from stainless steel.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Corner Hinge with an opening angle of 180°. For sheet metal and machine enclosures with 19-24mm.
Fully stainless steel cam latch for both strength and corrosion resistance. Available with square, triangle and double bit insert drivers.
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com