Door Stays assist in securely holding open doors and panels in a variety or situations; access panels, maintenance covers, ventilation panels etc.
Wixroyd provide Door Stays suited to light weight, medium or heavy-duty applications with a range of differing load bearing capacities. "Lock out" features protect against accidental closure of the stay, for example in high winds or similar disturbances, offering operator safety.
Our team will be more than happy to suggest the best product for your application, we have a number of Door Stays to suit your situation. Please contact our team for assistance.

Mechanically locks door at fully open position. Lever will remain in unlocked position until the door is returned to fully open.
This is made for heavy duty horizontal door applications. Made from Stainless Steel. Right and left versions are available, with or without lock release wire.
Multi-Stop Door Stay, made with stainless steel. Slide lock lever to lock/unlock stay. Designed for outward opening doors.
Stay holds door in 90° open position. When pushed to close, stay gently pulls door closed. For mounting in the inside top panel of door.
Mechanically locks door when fully open. Install at base of door for quick foot release.
Select left or right handed - please refer to table. Ideal for screw or weld-on mounting.
Right or left handed. Please refer to table. Ideal for screw or weld-on mounting.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Right or left handed. Please refer to table. Ideal for screw or weld-on mounting.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.












Mounting | Door Opening | Material | Heavy Duty | Compression Force Kgf | Max Door Width mm | Tensile Force Kg | Max Angle | |
N2000![]() | Universal | Multi Stop | Stainless Steel | - | - | 600 - 910 | - | 90° |
N2020![]() | Left, Right | Soft Closing | Stainless Steel | - | 0.6 - 1.5 | 300 | - | 90° |
N2050![]() | Universal | Hold Open | Steel | - | 50 - 60 | - | 50 - 60 | 100° |
N2100![]() | Left, Right | Hold Open | Stainless Steel | - | 50 - 60 | - | 150 | 100° |
N2120![]() | Universal | Hold Open | - | Yes | 30 | - | 60 | 100° |
N2200![]() | Left, Right | Hold Open | Stainless Steel | Yes | 50 - 60 | - | 150 | 100° |