The draw latch range from quarter turn style right up to the pull type or bar latches. Each group can be used for multiple applications, however each latch is suited to it's own specific application dependant on the design and material.
All parts made from stainless steel. Single key supplied.
All parts made from stainless steel, AISI 304. Compact size, high strength. Single key supplied.
Simple Draw Latch - Die cast zinc, black powder coated. Supplied with keys, two per lock.
All parts made from stainless steel, AISI 304. Fixing screws not included.
All parts made from stainless steel, AISI 304. Fixing screws not included.
Toggle latch with padlock shackle. Available in steel or stainless steel. Supplied with counter strike.
Toggle latch with click arrest. Supplied with counter strike. Features a spring pin locking system.
Made from Steel or Stainless Steel. Draw length adjustable through turns of threaded draw rod.
Made from Steel or Stainless Steel, adjustable toggle latch with padlock shackle. Supplied with counter strike.
Made from Nickel plated steel. This adjustable toggle latch is adjustable through turns of threaded draw rod.
Flexible Draw Latch - T-Handle. Supplied with cotter pin for assembly.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.