External Hinges are traditional hinges fixed to the outside of a door or panel. Mounting options include integrated stud for rear mounting or simple screw fixing from the front.
External Hinges - screw mount. For plain/flush mounted doors as well as electrical panels and covers.
Surface Mount External Hinges - screw mounted. Opening angle of 180°. Made from stainless steel.
Surface Mount External Hinges with polyacetal bushing. Made from stainless steel.
Surface Mount External Hinges for plain/flush mounted doors as well as electrical panels and covers.
Stud Mount External Hinges for plain/flush mounted doors. Opening angle of 180°. Zinc-plated steel.
Rear Mounting External Hinges. Chrome and black coated available. For plain/flush mounted doors.
Stud Mount External Hinges made from Polyamide. Maximum opening angle of 270°.
In-line External Hinges with Integrated Stud. Chrome plated and black coated available. Opening angle of 180°
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com