Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Strength class 10, heat treated steel. Used for joining T-bolts and studs together.
Swivel nuts, conical seat, made from heat treated steel. Tempered blackened.
Standard t-nuts made from heat treated steel to tensile strength class 10.
Our quick nuts are perfect for fast mounting and dismounting over damaged studding of up to 20° in angle discrepancies.
Our plain clamps are in heat-treated steel and can be used with t-bolts, washers and nuts.
The Stepless adjustable clamps are ideal for press tools offering a range of clamping heights used with fixturing parts.
Wixroyd offers two types of t-slot bolts one in strength class 8.8/10 and the extra strength version in 12,9 class
Stainless steel t-nuts made to din 508. Ideal for corrosion resistant applications.
Square, rear fixing hardened tool steel grippers. Can be fastened from fear using appropriate bolt of thread.
Standard fixturing washers made from hardened steel to DIN 6340.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com