Wixroyd glass door hinges are selected to meet every requirement you may have for any kind of glass door. Please note that all our glass door hinges are designed for small scale doors to large enclosures covers, they are not suitable for taking the weight of a full size glass door and mostly have a maximum glass thickness of 8 mm.
In the range we have covered every kind of fixing in each design, for glass to glass mounting to wall to glass mounting with an overlay in a range of different finishes. If you would like assistance in planning your application don't hesitate to get in touch with our knowledgeable technical engineers.
Polished stainless steel (AISI 304), suitable for door thicknesses 4 - 6 mm. Drilling is needed for fitting.
Polished stainless steel (AISI 304) with half overlay design, suitable for door thicknesses 4 - 6 mm. Drilling is needed for fitting.
Available in steel or stainless steel with plastic overaly body. Half overaly design forms mechanical catch to hold door closed. Drilling is necessary for fitting. Suitable for 4 -6 mm door thickness and a door weight of 4kg.
Full overlay soft close hinges with 110° opening. Hinge-on-plate mounting system allows for easy fastening to wooden frames using a self-tapping screw as supplied. For half overlay type see T2104.
Available in brass with nickel, chrome or gold finish. Spacers can be used to suit different door thicknesses, with none needed for a maximum thickness of 8mm. Suitable for glass-glass contact.
vailable in brass with nickel, chrome or gold finish. Spacers can be used to suit different door thicknesses, with none needed for a maximum thickness of 8mm. Plastic catch design holds door in closed position.
Stainless steel hinges designed for mounting via 3 grub screws. No holes in the glass surface required for installation.
Stainless steel inset hinges for door thickness of 5 - 8 mm. Drilling holes in the glass surface is required for fitting.
Plastic inset hinges with stainless hinge body, for use as pairs.
Cylinder locks suitable for glass doors, supplied with catch plate. Easy instalaltion by clamping to edge with grub screw. Suitable for 4 - 8 mm thicknesses.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Corner hinge with an opening angle of 180°. For sheet metal and machine enclosures with 19-24mm.
Fully stainless steel cam latch for both strength and corrosion resistance. Available with square, triangle and double bit insert drivers.
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.