The Wixroyd range of Industrial Hand Tools are Specialist Hand Tools, designed for DIN compliance for use by machine operators; hook wrenches, pin faced spanners, simplex and non-rebound mallets for a wide range of applications on the shop floor. Additionally, chamfering tools to fit standard chucks to ensure accurate and consistent internal and external chamfering of finished parts.
For help on choosing the right tool for the job, our technical support team is available to answer any queries and provide advice on tool selection.
Hook Spanners made from steel (blackened) or stainless steel. They have rounded edges for better handling. The thickness of the spanner depends on the DIN size.
Sturdy Face Spanners made from steel, available with welded on pin variants.
Chamfering Tools make it possible to perform very high quality concentric chamfering very quickly and without risk of cutting into the workpiece. Wixroyd offers chamfering tools that can chamfer inner & outer.
Shot filled housing results in a non-rebound action and assists in full transmission of impact force. Inserts are replaceable.
Chip Hooks are ideal for removing swaft and chips safely from in and around the workpiece, as well as the machine bed. The long arm will minimise the risk to operator, while safely removing the material build.
Industrial T-wrenches and Square Drive Wrenches to the following DIN standards: DIN 904, DIN 905, DIN 248.
Industrial Sledge Hammers with range of inter-changeable inserts enabling one mallet to cover a range of applications. Inserts, housings and handles can be bought separately, creating a flexible easy-to-use modular mallet system.
Industrial quality Mallets with inserts, housings and handles that can be bought separately, creating a flexible easy-to-use modular mallet system.
TORX Keys, short/long series, Straight/T-Handles in singles and in sets. Also available as Flag/Mini-Grip and Torx Key Boy assorted sets.
Hexagon Keys, Ball End, Pin End Keys short/long series, Straight/T-Handles in singles and in sets. Also available as Flag/Mini-Grip and Key/Bike assorted sets.
Shell and Arbor Wrenches for retaining screws to DIN 6367 sizes 16-40. Also Collet Spanners for nuts to DIN 6499D sizes 32-78.
Splitting Maul Mallets for use in forestry or fencing applications; combines both wood splitting function and driver mallet in one.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com