Toggle clamps are simple workholding clamps actuated by a toggle adjuster to determine workpiece. Manual version feature easily actuated, grease resistant handles for easy engagement or disengagement of workpieces. Our manual toggle clamps are available in horizontal, vertical, latch, push-pull and hook types. Stainless or safety lever versions are also available.
Wixroyd’s comprehensive range of machine elements, standard parts, access components and work holding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die cast zinc as well as plastic. CAD models of Wixroyd components are available for free – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Clamping or workholding is the means by which an object is held in place for further actions, such as machining, to be carried out upon that object. One of the most common examples of a workholding object is a vice (or 'vise', depending on where you're from!) - an object with parallel jaws that are ratcheted together to hold an item securely. However, in high-throughput situations, more rapid clamping/unclamping devices are necessary to minimise production time. In addition, for automated machining, workholding pieces are useful to correctly orientate or locate items before clamping and subsequent processing. The clamp or workholding device itself must hold the object firmly without damaging it.
Wixroyd’s comprehensive range of machine elements, standard parts, access components and work holding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die cast zinc as well as plastic. CAD models of Wixroyd components are available for free – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
The safety lever on the horizontal acting toggle clamp holds the clamping arm in either a clamped or open position, this prevents opening under vibration.
Horizontal acting toggle clamps with open clamping arm and veritcal base for side mounting. Ergonmic, oil resistant handle with large grip surface for soft components. Holding forces from 0,25kN up to 5,0kN.
Toggle latches with adjustable secondary lock, available in steel or stainless steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Toggle latches with adjustable secondary lock, made from zinc plated steel. Draw length adjustable through turns of threaded raw rod for up to 12mm of adjustment.
Made from aluminium, our mono bloc clamps can be used with our stackable riser elements to increase the clamping height.
Horizontal
Vertical
Angled
Vertical
Horizontal
Push-Pull
Hook Type
Latch Type
Ergonomic 2-component handle
Stainless rivets and hardened bushings
Moveable stop for variable opening angle
Operator finger protection
Temperature resistant
Paint wetting impairment free
Safety latches
Heavy duty versions
Pneumatic clamping
Matte black surface for optical measurement
The force transmitted to the workpiece by the toggle clamp's closed arm, without itself being deformed when machine forces are applied.
Holding force value is dependent upon proximity of the measuring point to the toggle clamp's pivot point (hence two values, f1 and f2 provided).
The force applied to the workpiece when toggle clamp's arm is closed. Clamping force can only be stated for pneumatic toggle clamps - clamping forces of manual clamps can not be correctly measured as it is dependent upon the operator.
For pneumatically controlled toggle clamps only, f5 is the piston force required to achieve the stated clamping force.