Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Surface screw mount piano hinges, made from stainless steel (AISI 304) with satin finish.
Weld on surface screw mount piano hinges, made from stainless steel (AISI 304) with satin finish.
Concealed pivot hinges for doors with a 20 - 24mm door return. Weld and oval head screw.
End mounted concealed pivot hinges - spring loaded. Made from steel. Opening angle of 110°
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Pivot hinges made from stainless steel (AISI 430) with satin finish.
Leaf hinges made from stainless steel (AISI 304) with polished finish.
Universal left and ring swing of 180°. Made from Stainless steel (AISI 304) with satin finish.
Corner hinge with an opening angle of 180°. For sheet metal and machine enclosures with 19-24mm.
Stainless steel corner hinge, cut out and integrated stud. For sheet metal enclosures (up to 2mm thick).
Made from stainless steel, AISI 304, with a polished finish
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc.
Our flexi-system cam latches feature fully interchangeable, parts, allowing for a completely flexible hardware system. This includes multi point latching systems.
Standard gaskets made from EPDM rubber, suitable for industrial use. Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For attractive easy functional opening for telecom and data cabinets as well as other industrial enclosures. Lock and handle in one attractive design.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.