A Pull Handle is an fixture which allows an operator to grip and pull open a door. At Wixroyd, we supply High Grade Industrial Pull Handles suited for commercial and industrial use, as well as sleek and attractive Pull Handles for cabinet doors or instrument panels. Available in stainless steel, aluminium and plastic with a range of grip styles, these simple, yet sturdy Pull Handles will suit most applications. For the full range of our Pull Handles, click here or request a free copy of our Design Elements catalogue.
Free CAD files are available on the product page for all our Pull Handle products to help you save time planning your project.
Aluminium cabinet Pull Handles also angled and offset type in a variety of finishes. Pull Handles for drawers and instrument panels, as well as heavy duty grip type.
Steel Pull Handles - straight, cranked, angular or offset with high finish. Also, Pull Handles with plastic cover.
Plastic Pull Handles are noted for their modern design, use of the best of modern material and their ease of fixing.
Heavy-duty Pull Handles for various usages in a wide range of materials, shapes and sizes.
Aluminium Pull Handles have a minimum stress resistance of 500N. The handles are vibration ground and anodized to a matte finish, in natural or black colour.
Recessed Finger Pulls come in stainless steel, profiled aluminium, thermoplastic etc. Designed for easy installing in panels, doors and enclosures etc.
Clean-line Pull Handles, tube handles and knobs are especially suited for the medical and food industry. Temperature resistant -40 degrees to +150 degrees C.
Stainless steel (AISI 304) Star Grips - for use where quick manual adjustments are needed.
Adjustable Clamping Levers with threaded bore; made from die-cast zinc and available in three colours. Actuated by lifting the lever and disengaging the serrations.
2-Spoke Handwheels available with or without revolving grips. Classic design used in a multitude of designs.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com