Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
The Kopal Mono Bloc Clamps are multi-purpose and uses its aluminium swivel shoe to push down on the top of the workpiece, providing up to 16kN clamping force.
The Kopal Piccolo Clamps are used for over-height clamping. With its compact structure, you will benefit from its power of upto 6.2kN of clamping force.
The Kopal Duo Clamp has two types of arm that allows lifting and clamping capability to be achieved.
The Kopal Big Block clamps allow very high clamping height and have 5 positions, where the arm can be indexed for quick height adjustments.
The Terrific Clamps with retractable arm makes quick change-over possible with high clamping forces of 11kN.
The Kopal Maxi-Bloc Clamps are compact, powerful and used in very heavy maching as it exerts clamping forces of upto 35kN.
The Kopal Bloca Press Clamps are made from hardened steel, which makes them ideal to clamp press tools with clamping forces of 50kN.
The Kopal Chain Clamp Sets make easy work out of clamping large diamter workpieces with a simple turn of a key.
A low height, very powerful compact clamp. These clamps have a unique sideways and downwards clamping action.
Hardened Steel with spring steel clamping element. Low height, very powerful compact clamp.
Made from spring steel. These stops have a unique sideways and downwards action. Made for T-slot tables.
Mini Clamps made from spring steel for low profile clamping. Simple and heavy duty, capable of generating up to 4000N with 1/4 turn of the clamping screw.
Mini Clamp Stops made from spring steel. Available in single or double point, for use with our 10940 products.
10560/10562 Clamping
10650 All machining operations
10655 Light machining
10658 Electrical discharge machining
10660 Clamping and lifting
10661 Heavy machining
10670 Repetitive machining
10675 Heavy machining
10678 Press clamping
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com