Wixroyd's Levelling Feet are engineered for quick and easy installation across both light and heavy-duty applications. The standard range accommodates up to a 20° angle, allowing for flexibility in cases of movement or uneven surfaces. 
For more secure mounting, we also offer bolt-down levelling feet designed for maximum stability. Constructed from reinforced nylon or rubber, our feet help dampen vibration while providing a reliable anti-slip surface.

Our Steel Bolt Levelling Feet have steel bolts to hold them in with the pad being made from; polyamide reinforced by fibre glass with anti-slip.
Stainless Machine Mounts made to be suitable for medium and high frequency vibrations and with smooth floors.
These Bolt Down Levelling Feet come made in steel or stainless steel. The bolt has a 20° angle of movement.
Vibration dampening machine mounts are made to be suitable for use in food & drink, pharmaceutical and clean room environments.
Fixed Feet Leveling Feet, with screw threads for height adjustment, in steel and stainless steel, with thermoplastic pads.
Wixroyd Mini Levelling Feet are made from steel & stainless steel. With the plastic base feet, the stud is galvanised steel.
Hygienic levelling feet’s nut shroud, is used to cover the exposed threaded section of the levelling feet, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Our Machine Mount 34900 is suitable for machinery with low frequency vibrations and for irregular floors. Rubber pad comes with an anti-slide cavity.
With a steel stud and polyurethane base, the 34930 Heavy-duty Machine Mount has little deflection and maximum adherence due to the shape of its base. Designed for heavy machining.
To ensure you select the most suitable Levelling Feet for your application consider the following questions:

Fixed Feet

Articulating Levelling Feet

Machine Mounts

Fulcrum Screw

Articulation

Standard Nylon Base

Anti-slip Base

Bolt Down Base

Hygienic Seal

Hex for Easy Installation

Weldable Insert

Holow section Insert

Hollow section Bushed Insert

Steel thread - Nylon base

Stainless thread - Nylon base

Steel thread -Steel base

Stainless thread - Stainless base
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.