Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
The pitbull clamp gives you positive down force with holding forces up to 50kN, the option of blunt and knife edge faces dependant of the type of machining.
The talongrip clamp offers a grip height of 1,5 to 3,0 mm and will bite in to the workpeice. It allows aggressive clamping and its often used in conjuntion with the pitbull clamps.
A cam action low profile clamp that has a height range of 2,8 to 12,7mm. The fixture clamps provide a quick and fast workholding solution that can be used in multi component machining.
The machinable fixture clamp can be used to hold irregular parts as the face of the clamp can be machined to suit the workpiece which also can be achieved on the machinable pitbull clamp 12032.
The Versgrip clamps will agressively bite into the workpiece with its penertrating teeth preventing movement of the workpiece. This clamp can be purchsased as part of a set with vice jaws.
The vice jaw set for versagrip clamps comes with a pair of jaws and 4 clamps which is a simple bolt on system. There is also a vice jaw set available for the talongrip clamp which is Product code 12035.
The mini clamps are a very low profile clamp that use unique fingers to push up to the workpeice generating up to 4000n of clamping force.
The mini clamp stop is normally used in conjuntion with the mini clamp 10940 and is available as a single or double version stop.
Hold down action taper clamps made from hardened steel. Ideal for both horizontal and vertical clamping of multiple parts. Can be mounted in a threaded hole or t-slot.
Uniforce clamps for providing equal clamping across two parts. Can be used with hydraulic pull cylinders and are very effective for multiple workpiece clamping.
Economy taper clamps with down hold action, made from hardened steel. They are ideal for the horizontal or vertical clamping of multiple parts.
Machinable versions of our uniforce clamps made from aluminium. They feature extra material on the clamp jaws for machining to suit your workpiece.
Wax-based, heat activated precision gripping tape for holding small and thin components in micro machining, optical components and in jewellery related machining.
Eccentric pull down clamping screws made from hardened steel. Their unique side profile ensure downhold and side clamping action.
Clamping above component.
Clamping below component surface.
With a height of less than 6mm and a length of just 20mm mini finger clamps are ideal for multi-component clamping, while maximising access of the tooling. The clamp body is made from spring steel and the eccentric and screw from heat-treated steel, for quick, precise and high clamping forces up to 4000 Newtons.
The finger clamps pivot around an eccentric axis, with clamping via either a right (30°) or left (70°) actuation of the eccentric screw.
Mini finger clamps can position as well as clamp the workpiece – putting pressure against the stops and pulling the workpiece onto the reference surface in one motion.
Often just a single mini clamp can achieve workpiece positioning and clamping against its stops.