Machine feet have a wide range of features to suit any application. To ensure you select the most suitable machine feet, you need to consider the following questions; What material do you require? What is the load carrying capacity? Do you require a bolt-down feature? Do you need the machine feet threaded or plastic? Once you have the answer to all those questions, please select the correct machine feet below.
Levelling feet with anti-slip pad. Feet are made from reinforced polyamide and the bolt galvanised steel. Thread allows for up to 30° articulation of the foot.
Offering pads or fully assembled foot. An all metal range coming in steel and stainless. Standard sizes M6-M24.
Swivel levelling feet made from stainless steel AISI 304 or AISI316 on request. Thread bolt allows for up to 30° articulation of the foot.
Stainless steel (AISI 304) bolt, reinforced polyamide feet and anti-slip pad. Thread allows for up to 30° articulation of the foot.
Our 34713 range features bolt down pads as well as a full assembly of heavy duty bolt down Machine Feet.
Stainless steel (AISI 304, AISI 316 on request) bolt down levelling feet for medium loads. Bolt allows for 5° articulation.
Stainless studded foot completed with a reinforced nylon pad. Stud threads range from M6-M12.
Mini levelling feet with galvanised steel stud and hexagon plastic base. Suitable for lightweight applications.
Wixroyd's vibration dampening machine mount is fully stainless and has 7 degress of articulation.
Nylon hollow section bushed threaded insert with nickel plated brass bush, designed for use with levelling feet as a mounting insert.
Reinforced polyamide round threaded insert with nickel plated brass bush, for use with levelling feet as a mounting insert. Stainless steel versions are available on request.
Our machine mount 34900 is suitable for machinery with low frequency vibrations and for irregular floors. Rubber pad comes with an anti-slide cavity.
Comes with a steel stud and polyurethane base, it has little deflection and maximum adherence due to the shape of its base. Designed for heavy machining.
To ensure you select the most suitable levelling feet for your application consider the following questions:
Fixed Feet
Articulating Levelling Feet
Machine Mounts
Fulcrum Screw
Articulation
Standard Nylon Base
Anti-slip Base
Bolt Down Base
Hygienic Seal
Hex for Easy Installation
Weldable insert
Holow section insert
Hollow section bushed insert
Steel thread - Nylon base
Stainless thread - Nylon base
Steel thread -Steel base
Stainless thread - Stainless base
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.