Machine mounts are perfect for machinery with low frequency vibrations or irregular floors. Available in steel & stainless steel with rubber feet, Wixroyd stock hundreds of machine mounts in a range of sizes and shapes.
Our machine mount 34900 is suitable for machinery with low frequency vibrations and for irregular floors. Rubber pad comes with an anti-slide cavity.
This low profile machine mount is suited towards medium & high frequency vibrations and with smooth floors. Swivel based versions are available in M12 & M16 for inclined floors.
Coming with a steel stud and polyurethane base, it has little deflection and maximum adherence due to the shape of its base. Designed for heavy machining.
A 304 stainless machine mount with a 65 Shore A rubber base best suited for smooth floors. Load capacity is from 0 - 2000Kgf across the product range.
Ideal for food and pharmaceutical applications with a hard polyurethane base that is resistant to aggressive oils & chemicals. Has a very heavy load carrying capacity
Wixroyd's 34940 features a coated steel body with a special bowl shape to protect against corrosion. Provides long life and oustanding stability even with strong vibration/impact machinery.
This galvanised steel machine mount gives great levelling accuracy, with its fine pitch thread. Can take very high horizontal loads upto 3500Kg of static load and 1500Kgf for dynamic load.
Cast iron wedge mounts coated with ruvbber, suitable for for leveling and vibration dampening of heavy loads.
Levelling feet with anti-slip pad. Feet are made from reinforced polyamide and the bolt galvanised steel. Thread allows for up to 30° articulation of the foot.
Precision adjuster for setting height and then bolting down. Designed for use in applications with limited space. Made from zinc plated steel.
Anti-vibration mounts designed to control vibration across three axes with a mechanical fail-safe stop. Made from silver zinc plated steel and rubber.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com