Horizontal acting toggle clamps made from zinc plated and passivated steel or stainless steel. Bushes are made from case hardened and greased steel. Their easily actuated handles are made from grease resistant plastic.
Vertical acting toggle clamps made from zinc plated and passivated steel or stainless steel. Bushes are made from case hardened and greased steel. Their easily actuated handles are made from grease resistant plastic.
Latch type toggle clamps made from zinc plated and passivated steel or stainless steel. Their easily actuated handles are made from grease resistant plastic. Fixed catches are available seperately.
Push-pull manual toggle clamps with a compact design that maintains long travel length. Ideal for space efficient applications.
Hook type toggle clamps made from zinc plated and passivated steel or stainless steel. Their easily actuated handles are made from grease resistant plastic. Fixed catches are available seperately.
Fully stainless steel versions of our latch type toggle clamps. Supplied with appropriate stainless clamping screw and rubber nose. Stainless fixed catches available separately.
Fully stainless steel versions of our push-pull toggle clamps. Supplied with appropriate stainless clamping screw and rubber nose.
Horizontal
Vertical
Angled
Vertical
Horizontal
Push-Pull
Hook Type
Latch Type
Ergonomic 2-component handle
Stainless rivets and hardened bushings
Moveable stop for variable opening angle
Operator finger protection
Temperature resistant
Paint wetting impairment free
Safety latches
Heavy duty versions
Pneumatic clamping
Matte black surface for optical measurement
The force transmitted to the workpiece by the toggle clamp's closed arm, without itself being deformed when machine forces are applied.
Holding force value is dependent upon proximity of the measuring point to the toggle clamp's pivot point (hence two values, f1 and f2 provided).
The force applied to the workpiece when toggle clamp's arm is closed. Clamping force can only be stated for pneumatic toggle clamps - clamping forces of manual clamps can not be correctly measured as it is dependent upon the operator.
For pneumatically controlled toggle clamps only, f5 is the piston force required to achieve the stated clamping force.