Our cam locking one-touch fasteners allow quick and recurring change overs of tooling setups through an easy on/off switch being turned 45°. This makes them ideal for use in bottling processes, machine covers or the changing of cogs and drive belts in an assembly.
Wixroyd’s range of cam locking one-touch fasteners are available in stainless steel with polyamide knobs where applicable. Locating bushes are also available for use on soft metals such as aluminium where receiving surfaces may wear. We also offer free CAD files for you to download on all our cam lock one-touch fasteners to save your time.
The pin follows the receptacle cam profile to lock and positively clamp two surfaces together.
Handle styles include button and quarter turn for quick fasteneing. Visual on/off feature available with quarter turn handle.
Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, bleu, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high sheer forces.