Single Acting Plastic Handle Ball Lock Pins in four different colours (orange, blue, grey and black) to co-ordinate with your required application colour scheme. For repeated connection of parts, with high shear forces.
Single Acting T-Handle ball lock pins quick fastening and locking of frequently repeated connections. Handle offers confidence in handling and installation.
L-Handle ball lock pins available in stainless steel; AISI 303 and the AISI 630 with twice the shear force.
Mushroom handle ball lock pins designed for limited space applications. Wide selection of diameters and grip lengths. Use our lanyards to secure ball lock pin in application.
Safety handle ball lock pins protect against accidental actuation of the ball lock pin. Can be used for quick fastening and locking of frequently repeated connections.
Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required). The elastic handle has been tested to over 100,000+ repetitions.
Produced to NASM 17985 TA-handled design for excellent handling. For wide range of aviation applications; interior panels, folding tables, ground handling equipment.
Plastic tri-star
T-handled, metal
L-handled, metal
Mushroom, metal
Single piece metal, contoured
Special plastic self-spring
Adjustable grip length, plastic
Key ring
Safety, metal
Mushroom type B aviation
Type R aviation
Press =unlock
Release =lock
(standard)
Press =unlock and position
Release =lock and simultaneous clamp
Simple spring loaded balls "pullout pin"
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.
Quick release pins on a sound rigging system. Offering secure fixing with high shear forces and easy fitting for operators at heights.
In addition full black powder coating of grip and actuation button eliminates glare from other stage lighting
Façades and cladding are an essential element of a quality build project. Like all essential equipment they too need regular maintenance. Wixroyd quick release pins play an important part in locating often difficult to handle, or access façade elements, with a range of different locating combinations.
Maintenance of tall buildings means an access platform or cradle is often subject to high cross-winds, Wixroydquick release pins are used to help stabilise and securely locate a stationary platform in different positions – with quick and easy handling for the operator. Used in conjunction with our locating bushes, quick release pins or lifting pins provide a complete and secure locating solution.
Working at height, unsecured tools are an accident waiting to happen. With the Wixroyd key ring quick release pin 33178 tools can easily and securely be fastened to an operators tool belt when not in use – avoiding those unnecessary accidents.
33060 & 33080 - Single acting quick release pins, self-locking
33194 - Single acting quick release pins, self locking, simple finish
33140 - Socket pins, non-locking, spring loaded balls
33100 - Single acting quick release pin, self locking
33180 - Clamping pins, with span compensation, self-locking
33220 - Quick release pins, single acting - L-handle
33250 & 33270 - Lanyards