Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Solid rollers with smooth surface and solid body making them ideal for moving components. Nitrile, neoprene or urethane material. Widely used for material and component handling in automated processes.
Solid Rollers with clutch bearings for brake left or break right applications in controlling component movement.
Widely used for material and component handling. Ranging from 2 to 4 inches in diameter. Suitable for applications where part protection and appearance are critical. Debris or liquid settles in fine grooves away from contact surface with components.
Ranging from 2 to 4 inches in diameter. Suitable for applications where part protection and appearance are critical. Can be mounted directly to any rotating state shaft.
Metric round bumpers and stops in a variety of configurations.
Steel core with black neoprene or urethane moulding.
Use to guard, stop and align components during assembly.
Durosoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact.
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise).
Supplied in metric sizes of up to 63mm. Stocked in black neoprene and urethane with heat resistance from -18o to +90o Celsius. Ideal for part protection through stages of manufacture.
Made of solid steel block with precision machined themispherical carrying bowl. Load capacity from 70N to 200N. Provides smooth transfer of parts along assembly lines.
Normally used in measuring equipment, small linear motion systems and minature mechanisms. Ideal in combination with rollers and bumpers.
Self compensating fixed shock absorbers are consistent and reliable dampening force to linear deceleration, throughout entire impact stroke.
Rollers are used in car manufacturing to guide and align
doors during bonding and curing applications
Bumpers have found their way into commercial exercise
equipment to provide protection and stability during use.
Solid Rollers - have a smooth surface and a solid body
Durasoft Rollers - have a smooth contact surface with teardrop holes to allow greater roller compression under load
Finned Rollers - are grooved and provides self-cleaning as dirt, debris and liquid pass under the contact surface of the roller
20 durmeter: Stiff foam rubber
35 durometer: Pencil rubber top
60 durometer: Car tyre
80 durometer: Skateboard wheel
90 durometer: Hockey puck
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
A - Standard Double | .313/.317 | .870/.875 | .498/.502 | 55 36 24 20 | 50 100 250 500 |
B - Standard Single | .500/505 | 1.245/1.250 | .370/.380 | 119 79 51 47 | 50 100 250 500 |
C - Standard Double | .500/505 | 1.245/1.250 | .745/.755 | 192 128 83 70 | 50 100 250 500 |
With the calculations above, typical life is approximately 2500 hours.
Bearing Type | Inside diameter (inches) | Outside diameter (inches) | Width (inches) | Load (Kg) | Speed (rpm) |
H | .3745/.3750 | .6245/.6255 | .865/.875 | 167 146 116 85 | 33 50 100 250 |
I | .6245/.6250 | .8745/.8755 | .990/1.000 | 277 242 192 142 | 33 50 100 250 |
With the calculations above, typical life is approximately 1,000,000 revolutions or 500 hours. The bearings are shielded and pre-lubricated for life with grease.
A clutch roller can only be used in one direction, as shown. See data table for clutch direction of particular part.
Left clutch bearing
Right clutch bearing