Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free, visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Stainless steel clevis joint with pin. From sizes M5 to M24. Standard thread is right hand.
Stainless clevis joints with pin. From sizes M5 to M20. DIN 71 752/ISO 8140. Standard thread is right hand.
Full stainless steel (AISI 303) male clevis joints with standard right hand thread.
Stainless steel (AISI 303) mating piece for clevis joints, for standard right hand thread. Designed to fit in between forks of a clevis joint of the same size.
Stainless steel clevis pin with hole, for use with our clevis joints. Stainless steel split cotter pins and washers are also available for a corrosion resistant assembly.
Stainless steel (A2) washers for use with our clevis joints. Stainless steel cotter pins and clevis pins are also available for a corrosion resistant assembly.
Stainless steel (A2) cotter pins. Stainless steel clevis pins and washers are also available for a corrosion resistant assembly.
Male low cost rod end, made from low carbon steel with teflon bearing race.
Ball sockets and joints made from zinc plated steel, with standard right hand thread. A safety ring helps with the retention of the ball stud in its housing.
Stocked to DIN 71752 in steel and stainless steel. Plain clevis joints available in right and left hand threads zinc plated steel and stainless steel. Steel sizes from M4 up to M48. Stainless sizes from M4 up to M27
These are designed to fit in between our clevis joints to create a linkage where an angular offset is required. Available in zince plated steel and stainless steel. Sizes M4 up to M20.
Various styles of pins and clips tto suit clevis joints in zinc plated steel and stainless steel. Sizes available to suit all sizes of clevis joints that we offer.
These are the most popular type of clip used with our clevis joints. They create a neat compact assembly, only available in zinc plated steel. Sizes available for clevis joints from 4mm up to 20mm
Stocked in zinc plated steel and stainless steel, right and left hand threads. Sizes M6 up to M20
Clevis with clevis pin and circlips 65614 and 65616
Clevis with clevis pin, washer and cotter pin 65610 and 65612
Clevis with 65652 mating piece and 65684 clevis retention clip
Clevis with 65880 rod end and 65684 clevis retention clip
Tensile tests, statistically to failure (break)
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.