Tension catches provide higher holding forces and are used for securing larger cabinets or doors for longer periods. Available in stainless steel and die-cast zinc. An inexpensive and simple solution to the retention and holding of light weight panels and covers is the use of a knuckle catches. With a high commitment to stock holding, Wixroyd can offer next day delivery on most products. For over fifty years, we have been trusted by some of the best known design and manufacturing companies, “delivering a range of endless possibilities” - helping them design, manufacture, assemble and deliver their products.
Sprung loaded ball catch, chrome plated zinc alloy body. Upto 3,5Kgf pulling force.
Sprung loaded ball catch, AISI316 stainless steel body suited to marine use. Upto 3,9Kgf pulling force.
Zinc alloys tension catches. Available in two sizes upto 3,9Kgf pulling force.
Claw like tension catch, with release lever. For heavier duty applications. Upto 10,000 N load. Suitable for entry doors and barriers.
Simple knuckle catch of polyacetal, for light weight cupboards and draws. 7.1Kg pull out force.
Adjustable knuckle catch, push in and pull out force can be adjusted to suit via screw. Min/Max pull out
Finget tip lever catch of panels and cabinet doors. Leight weight polyamide plastic.
Finget tip lever catch of panels and cabinet doors. AISI 316 stainless steel, suited to marine applications
For sheet metal applications, snap in sliding latch for panels and covers. Spring loaded return.
Explore a huge range of components from Spring Plungers to clamping systems with a our free Design Elements, Access Components and Workholding catalogues.